Skip to main content

Overview

Description

The SLG51001 IC contains six compact and customizable low dropout regulators and is designed for high-performance camera modules, advanced sensor systems, and other small multi-rail applications.

Benefits

  • Exceeds the power performance requirements of newer image sensors to help produce the best image quality
  • Helps system designers meet stringent noise budgets
  • Small integrated power solution replaces six discrete channels to reduce board space
  • Configurable VOUT settings, sequencing and resources satisfy multiple project requirements to reduce re-design, sourcing and qualification
  • Users can create a variety of functions and control logic for applications like power sequencing, fault signaling, input conditioning, and glue logic
  • Unique GUI-based development software enables a completely graphical design configuration process

Features

  • Highest PSRR of 102dB at 1kHz and 81dB at 1MHz
  • Lowest output voltage noise of 13µV (rms)
  • 6 channels of LDOs
  • Output current capability up to 1000mA per channel
  • User-configurable settings via I2C and OTP including output voltage, sequencing, soft-start timing, and current limit threshold
  • 4 user-defined GPIOs to route available internal and external signals
  • Flexible user-defined supply controller with matrix interconnect logic, GPIOs and macrocells
  • Package: WLCSP-16 (1.675mm x 1.675mm x 0.465mm)

Comparison

Applications

  • High-end camera module applications
  • Smartphones
  • Digital cameras
  • Security cameras
  • Smart devices with imaging
  • Advanced sensor systems

Documentation

Type Title Date
Datasheet PDF 756 KB
Application Note PDF 1.25 MB
Brochure PDF 12.71 MB 日本語
Application Note PDF 851 KB
Application Note PDF 2.21 MB
Manual - Development Tools PDF 2.07 MB
Quick Start Guide PDF 295 KB
Guide PDF 1.21 MB
8 items

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
Go Configure Software Hub
Go Configure Software Hub provides development support for a variety of products, including GreenPAK configurable mixed signal matrix and ForgeFPGA™ devices.
Software Package Renesas
1 item

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models
This device is factory-configurable. Try the Custom Part Configuration Utility.

Product Options

Applied Filters:

Videos & Training