Skip to main content

Description

The SLG46536 provides a small, low-power component for commonly used mixed-signal functions. The user creates their circuit design by programming the one-time programmable (OTP) non-volatile memory (NVM) to configure the interconnect logic, the I/O pins, and the macrocells of the SLG46536. This highly versatile device allows for a wide variety of mixed-signal functions to be designed within a very small, low-power single integrated circuit.

Features

  • Logic and Mixed-Signal Circuits
  • Highly Versatile Macrocells
  • Read Back Protection (Read Lock)
  • 1.8V (±5%) to 5V (±10%) Supply
  • Operating Temperature Range: -40 °C to 85 °C
  • RoHS-Compliant/Halogen-Free
  • Macrocells Overview
    • Three Analog Comparators (ACMP)
    • Twenty-four Combination Function Macrocells
      • Three Selectable DFF/Latch or 2-bit LUTs
      • One Selectable Continuous DFF/Latch or 3-bit LUT
      • Eleven Selectable DFF/Latch or 3-bit LUTs
      • One Selectable Pipe Delay or 3-bit LUT
      • One Selectable Programmable Pattern Generator or 2-bit LUT
      • Five 8-bit Delays/Counters or 3-bit LUTs
      • Two 16-bit Delays/Counters or 4-bit LUTs
    • Two Deglitch Filters with Edge Detectors
    • Combinatorial Logic
      • One 4-bit LUT
    • Serial Communications
      • I2C Protocol Compliant
    • 16x8 RAM Memory with Defined NVM OTP Initial State
    • Pipe Delay - 16 Stage/3 Output (Part of Combination Function Macrocell)
    • Programmable Delay
    • Two Oscillators (OSC)
      • Configurable 25kHz/2MHz
      • 25MHz RC Oscillator
    • Crystal Oscillator
    • Power-On Reset (POR)

Comparison

 

Applications

 
  • Personal Computers and Servers
  • PC Peripherals
  • Consumer Electronics
  • Data Communications Equipment
  • Handheld and Portable Electronics
Type Title Date
Datasheet PDF 2.13 MB
Device Errata PDF 1.01 MB
Application Note PDF 260 KB
Application Note PDF 363 KB
Application Note PDF 166 KB
Application Note PDF 503 KB
Application Note PDF 690 KB
Application Note PDF 513 KB
8 items

Software & Tools

Software & Tools

Software title
Software type
Company
Go Configure Software Hub
Go Configure Software Hub provides development support for a variety of products, including GreenPAK configurable mixed signal matrix and ForgeFPGA™ devices.
Software Package Renesas
1 item

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models
 
This device is factory-configurable. Try the Custom Part Configuration Utility.

Applied Filters:

Loading