For Digital IP, we can provide a Soft Macro of proven peripheral function IP for our wide variety of microcontrollers, such as timers, SCI, etc.
Peripheral functions are also provided as part of the processor IP subsystem, other than those listed below:
Function | IP Name | Process (or Soft Macro) | Status | Document | Inquiry |
---|---|---|---|---|---|
Timer | GPT 32-bit General PWM Timer (8 channels + 3-phase full-wave PWM generator for brushless DC motor) |
Soft Macro | Available | ![]() |
Contact |