Some IPs below are contracted designs. Please contact us for details.
Function | IP Name | Process (or Soft Macro) | Status | Document | Inquiry |
---|---|---|---|---|---|
I/O | GPIO for 16nm | TSMC 16nm | Available (Specification consultation required) | ![]() |
Contact |
GPIO for 28nm | TSMC 28nm | Available (Specification consultation required) | ![]() |
||
GPIO for 40nm | TSMC 40nm | Available (Specification consultation required) | ![]() |
||
Standard Cell | 1.8V - Std. cell | TSMC 28nm | Preliminary (Inquiry required) | ![]() |
Contact |
3.0V - Std. cell | TSMC 40nm | Preliminary (Inquiry required) | ![]() |