Renesas Memory IP provides SRAM and TCAM with various configurations.
Notable Features of Renesas SRAM and TCAM IP:
- Small area
- By optimizing the peripheral circuit of memory, particularly small area is realized.
- Low power
- Support low leak retention mode (Resume Standby) and power off mode (Shut down).
- IDM-oriented design quality
- Proven on many products.
Some IPs below are contracted design. Please contact us for details.
Function | IP name | Process (or Soft macro) | Status | Document | Inquiry |
---|---|---|---|---|---|
SRAM | SRAM: 1WR, 1W1R (2clk), 2WR (2clk) | TSMC 40nm | Available (Specification consultation required) |
![]() |
|
SRAM: 1WR, 1W1R (2clk, 1clk), 2WR (2clk, 1clk), 2W2R (1clk) | TSMC 28nm | ||||
SRAM: 1WR, 1W1R (2clk, 1clk), 2WR (2clk) | TSMC 16nm | ||||
SRAM: 1WR, 1W1R (2clk, 1clk), 2WR (2clk) | TSMC 12nm | ||||
SRAM: 1WR, 1W1R (2clk) | TSMC 7nm | ||||
SRAM: 1WR 1.8-3.3V | TSMC 40nm | Preliminary (Inquiry required) |
|||
TCAM | TCAM IP Solution | SMIC 40nm | Available (Specification consultation required) |
![]() |
|
TSMC 28nm | |||||
TSMC 16nm | |||||
TSMC 12nm | |||||
TSMC 7nm |