Processing table
Channels (#) |
Bandwidth (MHz) |
Slew Rate (V/µs) |
VS (Min) (V) |
VS (Max) (V) |
IS (per amp) (mA) |
Noise VN (nV/√Hz) |
IBIAS (nA) |
Offset Voltage (Max) (mV) |
IOUT (A) |
Rail-to-Rail Input |
Rail-to-Rail Output |
PSRR (db) |
CMRR (dB) |
AVOL (dB) |
High Dose Rate (HDR) (krad (Si)) |
Low Dose Rate (LDR)(krad (Si)) |
DSEE (SEL, SEB, etc.) (MeV*cm2/mg) |
SMD URL |
DLA SMD |
Pkg. Class |
Qualification Level |
Models Available |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | |||||||||||||||||||||||
Current Feedback Amp W/VIO Adjust | 1 | 360 | 1200 | 10 | 10 | 6.9 | 3.5 | 10 | 0.28 | No | No | 46 | 44 | 92 | 300 | 5962-96767 | 5962F9676701V9A, 5962F9676701VPC, 5962F9676701VXC | V | QML Class V (Space) | ||||
Video Op-Amp With Output Disable | 1 | 300 | 1000 | 10 | 10 | 6.5 | 3.5 | 10 | 0.28 | No | No | 46 | 44 | 92 | 300 | 5962-96830 | 5962F9683001V9A, 5962F9683001VPC | V | QML Class V (Space) | ||||
Radiation Hardened Programmable Low Power Op Amps | 1 | 0.75 | 0.25 | 6 | 30 | 0.16 | 5 | 0.025 | No | No | 80 | 80 | 80 | 300 | 50 | 5962-95687 | 5962F9568701V9A, 5962F9568702V9A, 5962F9568702VGA, 5962F9568702VXC | V | QML Class V (Space) | ||||
Radiation Hardened Programmable Low Power Op Amps | 1 | 0.75 | 0.25 | 6 | 30 | 0.16 | 5 | 0.025 | No | No | 80 | 80 | 80 | 300 | 5962-95687 | 5962F9568701QGA, 5962F9568701VGA, 5962F9568701VXC | V | QML Class Q (Military), QML Class V (Space) | |||||
Radiation Hardened, Low Noise Quad Operational Amplifiers | 4 | 8 | 3 | 10 | 30 | 1.875 | 6 | 5 | 0.1 | No | No | 80 | 80 | 92 | 100 | 50 | 5962-95690 | 5962R9569002V9A, 5962R9569002VCC, 5962R9569002VXC | V | QML Class V (Space) | |||
Radiation Hardened, Very Low Noise Quad Operational Amplifier | 4 | 8 | 3 | 10 | 30 | 1.375 | 6 | 2.6 | 0.1 | No | No | 80 | 80 | 92 | 100 | 50 | 5962-98533 | 5962R9853302V9A, 5962R9853302VXC | V | QML Class V (Space) | |||
Precision Dual Low Noise Operational Amplifiers | 2 | 10 | 3.6 | 4.5 | 36 | 2.8 | 2.5 | 0.075 | 0.45 | No | No | 117 | 120 | 123.52 | 50 | 86.4 | Military (Non-QML) | Standard | |||||
40V Precision Low Power Operational Amplifiers | 4 | 1.5 | 0.5 | 4.5 | 40 | 0.44 | 8 | 0.085 | 0.43 | No | No | 145 | 145 | 143 | 50 | 73.9 | Military (Non-QML) | Standard | |||||
Radiation Hardened Dual 36V Precision Single-Supply, Rail-to-Rail Output, Low-Power Operational Amplifiers | 2 | 4 | 1.2 | 3 | 36 | 1.4 | 5.6 | 0.29 | 0.1 | No | Yes | 100 | 97 | 115 | 100 | 50 | 5962-12222 | 5962R1222201V9A, 5962R1222201VXC | V | QML Class V (Space) | PSPICE | ||
Rad Hard Dual 36V Precision Single-Supply, Rail-to-Rail Output, Low-Power Operational Amplifier | 2 | 4 | 1.2 | 3 | 36 | 1.4 | 5.6 | 0.29 | 0.1 | No | Yes | 100 | 97 | 115 | 100 | 86.4 | M | QML Class Q (Military) | PSPICE | ||||
40V Radiation Hardened and SET Enhanced Precision Low Power Operational Amplifier | 2 | 1.5 | 0.5 | 4.5 | 36 | 0.49 | 8 | 0.11 | 0.41 | No | No | 145 | 145 | 143 | 300 | 100 | 5962-14226 | 5962F1422602V9A, 5962F1422602VYC | V | QML Class V (Space) | |||
36V Radiation Hardened Dual Precision Operational Amplifier | 2 | 10 | 3.6 | 4.5 | 36 | 2.8 | 2.5 | 0.1 | 0.45 | No | No | 110 | 115 | 120 | 100 | 50 | 5962-12223 | 5962R1222301V9A, 5962R1222301VXC | V | QML Class V (Space) | PSPICE | ||
36V Radiation Hardened Dual Precision Operational Amplifier | 2 | 10 | 3.6 | 4.5 | 36 | 2.8 | 2.5 | 0.1 | 0.45 | No | No | 110 | 115 | 120 | 100 | 86 | M | QML Class Q (Military) | PSPICE | ||||
19MHz Radiation Hardened 40V Dual Rail-to-Rail Input-Output, Low-power Operational Amplifier | 2 | 19 | 60 | 2.7 | 40 | 1.2 | 12.3 | 0.5 | 0.08 | Yes | Yes | 123 | 92 | 118 | 300 | 50 | 86.4 | 5962-13248 | 5962F1324801V9A, 5962F1324801VXC | V | QML Class V (Space) | PSPICE | |
Radiation Hardened 40V Quad Precision Low Power Operational Amplifiers | 4 | 1.5 | 0.5 | 4.5 | 40 | 0.44 | 8 | 0.11 | 0.43 | No | No | 120 | 120 | 129 | 300 | 50 | 5962-12228 | 5962F1222801V9A, 5962F1222801VXC | V | QML Class V (Space) | |||
Radiation Hardened 36V Quad Precision Low Power Operational Amplifier With Enhanced SET Performance | 4 | 1.5 | 0.5 | 4.5 | 36 | 0.44 | 8 | 0.11 | 0.43 | No | No | 120 | 120 | 129 | 300 | 50 | 5962-14226 | 5962F1422601V9A, 5962F1422601VXC | V | QML Class V (Space) | |||
19MHz Radiation Hardened 40V Quad Rail-to-rail Input-output, Low-power Operational Amplifiers | 4 | 19 | 60 | 2.7 | 40 | 2.4 | 11.3 | 0.4 | 0.1 | Yes | Yes | 123 | 92 | 118 | 100 | 50 | 86.4 | 5962-13214 | 5962F1321401V9A, 5962F1321401VXC | V | QML Class V (Space) | PSPICE | |
Single Supply Quad Operational Amplifier | 4 | 1.2 | 0.4 | 5 | 30 | 3 | 10 | 0.1 | No | No | 70 | 70 | 86 | 300 | 50 | 5962-02542 | 5962F0254202V9A, 5962F0254202VXC | V | QML Class V (Space) | ||||
Single Supply Quad Operational Amplifier | 4 | 1.2 | 0.4 | 5 | 30 | 3 | 10 | 0.1 | No | No | 70 | 70 | 86 | 300 | 5962-02542 | 5962F0254201QXC, 5962F0254201V9A, 5962F0254201VXC | V | QML Class Q (Military), QML Class V (Space) | |||||
19MHz Radiation Hardened 40V Dual Rail-to-Rail Input-Output, Low-power Operational Amplifier | 2 | 19 | 60 | 2.7 | 40 | 1.2 | 12.3 | 0.5 | 0.08 | Yes | Yes | 123 | 92 | 118 | 50 | 86.4 | 5962-13248 | 5962L1324802V9A, 5962L1324802VXC | V | QML Class V (Space) | PSPICE | ||
Radiation Hardened 36V Quad Precision Low Power Operational Amplifiers with Enhanced SET Performance | 4 | 1.5 | 0.5 | 4.5 | 36 | 0.44 | 8 | 15 nA | 0.11 | 0.043 | No | No | 120 | 120 | 129 | 50 | SEL Free | 5962-14226 | 5962L1422603V9A, 5962L1422603VXC | V | QML Class V (space) | ||
19MHz Radiation Hardened 40V Quad Rail-to-Rail Input-Output, Low-power Operational Amplifier | 4 | 19 | 60 | 2.7 | 40 | 2.4 | 11.3 | 0.4 | 0.1 | Yes | Yes | 123 | 92 | 118 | 50 | 86.4 | 5962-13214 | 5962L1321403V9A, 5962L1321403VXC | V | QML Class V (Space) |

Tips for Using This Parametric Table:
- Hide Filters button in header: Collapse or expands filters
- Column sort buttons in header: Sort Column alphabetically / numerically descending or ascending
- Reset button in header: Reset all filters to the page default
- Full Screen button in header: Expand the table to full screen view (user must close out of full screen before they can interact with rest of page)
- Export button in header: Export the filtered results of the table to an Excel document
- Filter parts search bar in header: Type to filter table results by part number
- Hide column button in column headers: Select to hide columns in table
- AND / OR toggle switches in header: Toggles the logic of this particular filter to be “AND” or “OR” logic for filtering results
- Multiselect checkboxes at beginning of each row in table: Select these checkboxes to compare products against each other
- Document icon next to product name in row: View the featured document for this product
- Chip icon next to the right of the document icon in row: View the block diagram for this product
- Cart icon to the right of the chip icon: Indicates that samples are available for this product