Overview
Description
This system is a versatile 1 to 3-phase AC Electric Vehicle (EV) charger wall box, offering configurations of 1-Phase 3.7kW/16A, 7.4kW/32A, or 3-Phase 11kW/16A, 22kW/32A, with multiple IoT connectivity options. It features a primary application MCU that performs supervisory functions and communicates with the vehicle. Multiple Pmod™ extensions are attached to the application MCU, providing connectivity and metrology functions. The system can also be expanded using a single board computer (SBC) to offer high-end touch display functionality.
System Benefits:
- OCPP Car2Charger I/F, IEC 62196-2 ready, Type 1 or Type 2
- Metrology Pmod boards are available upon request for rapid prototyping
- Multiple communication interfaces can be added via Pmod extensions
- Ethernet/Wi-Fi for Internet connectivity
- Bluetooth® for smartphone/tablet integration
- NFC for user authentication and billing
Comparison
Applications
- Feature-rich residential (home) charger wall box for EV
- Office/Commercial building EV charger wall box
Recommended Products
DC/DC Buck 12V/5A
Recommended Products
DC/DC Buck
Recommended Products
Isolated AC/DC 18W
Related Winning Combination
SOM Module
A single-board computer (SBC) is commonly made as a demonstration or development system for educational usage. It can also be used for an embedded computer controller utilizing different, but standardized form factors like RPI, Qseven or 96Boards.
Recommended Products
MCU Realtime Operations & I/F mux
Recommended Products
Wi-Fi PMOD
Recommended Products
Module Metering
Recommended Products
NFC
Recommended Products
nFET Load Switch 22V/3A
Recommended Products
nFET Load Switch 22V/3A
Recommended Products
nFET Load Switch 22V/3A
Exiting Interactive Block Diagram
Videos & Training
News & Blog Posts
Transforming EV Charging with Advanced Connectivity | Blog Post | Jan 17, 2025 |