RAA223011 High Voltage Buck Converter Evaluation Board
The RAA223011 evaluation board (RTKA223011DE0000BU) is a high voltage buck converter that is designed to demonstrate a low-cost high performance non-isolated AC/DC...
The RAA223011 is a universal input AC/DC switching regulator with ultra-low standby power that features a 700V integrated MOSFET capable of delivering up to 5W output power. It supports output voltage as low as 3.3V. For higher power, use the RAA223021 device, and for low-cost small power solutions (< 2W) use the RAA223012 device.
The 700V AC/DC regulator supports multiple topologies such as buck, primary-side-regulated flyback, and secondary-side-regulator flyback.
The RAA223011 combines constant off-time control for heavy load and Pulse Frequency Modulation (PFM) for light-load operation. Constant off-time controls switching frequency above the audible frequency of approximately 30kHz. PFM eliminates any potential audible noises while offering superior light-load efficiency and ultra-low power consumption (< 10mW at no load). Efficiency is achieved up to 80%. The built-in frequency dithering further reduces the EMI noise spectrum.
The RAA223011 also features input brownout protection that prevents input circuitry from the overcurrent at low input voltage, and hiccup protections for output fault conditions such as short-circuit, overload, and open feedback.
The RAA223011 is available in a small 5 Ld TSOT23, 7 Ld SOIC, and 8 Ld SOIC packages.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 2.48 MB | |
Brochure | PDF 6.07 MB 日本語 | |
End Of Life Notice | PDF 603 KB | |
Other | XLSX 167 KB | |
4 items
|
The RAA223011 evaluation board (RTKA223011DE0000BU) is a high voltage buck converter that is designed to demonstrate a low-cost high performance non-isolated AC/DC...
The RAA223011 evaluation board (RTKA223011DE0010BU) is a high voltage buck converter that is designed to demonstrate a low-cost high-performance non-isolated AC/DC...
The RTKA223011DE0020BU evaluation board is a high voltage buck converter that demonstrates a low-cost high-performance non-isolated AC/DC conversion solution. It...
The RTKA223011DR0030BU demonstration board is a high voltage buck converter. It demonstrates a low-cost high performance non-isolated AC/DC conversion solution. It...
The RTKA223011DR0040BU demonstration board is a high voltage buck converter. It demonstrates a low-cost high-performance non-isolated AC/DC conversion solution. It...
The CN190-1-5GPWR-REFZ reference design provides an Application Accelerator Unit (AAU) Power Amplifier (PA) power solution to enable -48V to 48V non-isolated solution....
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Applied Filters:
The innovative RAA2230xx family of 700V non-isolated AC/DC buck regulators delivers ultra-low-power consumption, excellent noise and EMI suppression, as well as reduced overall system cost for a wide range of applications, including home appliances, sensing systems, white goods, power meters and industrial controls.