Overview
Description
This RZ/A1LU FreeRTOS™ software development kit helps speed up time to market.
- NEW RZ/A1LU Group RZ/A1LU Software Package Quick Start Guide (PDF)
- NEW RZ/A1LU Group Software Package Application Note (PDF)
Download: NEW RZ/A1LU Group RZ/A1LU Software Package V3.40 (ZIP)
For the AzureRTOS software development kit, please refer to here.
(Note) ICCARM, IAR Embedded Workbench is charged.
RZ/A1LU Software Package is an HMI software development kit for the RZ/A1LU that provides consistent support for camera input, LCD output, and image adjustment. It consists of device drivers, middleware, and sample programs for the RZ/A1LU in a single package.
* Stream it! V2 must be purchased separately
The Prepaid by Renesas Guiliani Lite license for Guiliani Evalkits
You can obtain an additional Guiliani-Lite production license key from TES. This license is free of charge for Renesas RZ/A users. With this license you are able to produce state-of-the-art HMI applications for production use. The Lite version of Guiliani is fully featured and only has small limitations on usable resources (number of images, dialogs, fonts, etc) and hardware acceleration. To get the Prepaid by Renesas Guiliani-Lite license, please refer to TES Guiliani.
Features
- Contains sample programs for drivers and application sample programs that can be used for development, so you can start using the peripheral functions of theRZ/A1LU immediately.
- Example for interoperation between RZ/A1LU peripherals/StreamIt! on-board peripherals with the C++ HMI Framework "Guiliani" by TES Electronics Solutions. "Guiliani" and RZ/A1LU Software Package allows rapid implementations of smooth, intuitive and high-performance GUIs that can interact with RZ/A1LU extensive peripherals free-of-charge. For details on Guiliani, please refer to TES Guiliani
- Use with QE for Display (e2 studio plug-in) to easily make image quality and LCD timing adjustments using a GUI.
- Use with QE for Camera (e2 studio plug-in) to easily set Camera module and Camera timing adjustments using a GUI.
Release Information
Latest Ver.: V3.40
Released: Apr. 22, 2024
Details of upgrade (See Release Notes: RZ/A1LU Group RZ/A1LU Software Package V3.40
(PDF))
Operating Environment
Target Devices
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Application Note | PDF 319 KB | |
Quick Start Guide | PDF 414 KB | |
Tool News - Release | PDF 190 KB 日本語 | |
Application Note | PDF 1.97 MB | |
4 items
|
Design & Development
Contents of Product Package
- TES guiliani GUI sample program
- Camera input and LCD output sample applications
- Sample applications for Various drivers/Middleware/Utility
- Ethernet with Lwip
- USB Host MSC with FatFS
- USB Host HID class Keyboard support
- USB Host HID class Mouse support
- USB Host CDC class serial driver
- USB func HID class – mouse
- USB func CDC class serial driver
- Video utility (RVAPI)
- Touch panel utility
- CMOS utility
- Sound (in/out)
- Device drivers
- OS(FreeRTOS)
Partner Tools
Partner Tools | Description | Details/Where to get |
---|---|---|
H.264 Video playback [Techno Mathematical] | H.264 WVGA@30fps playback with RZ/A internal RAM. Performs playback with less than 2MB RAM. | Contact |
Operating Environment
Integrated development environment | IAR Embedded Workbench for Arm, e2 studio |
---|---|
Compiler | IAR C/C++ Compiler or GNU Arm Embedded Toolchain |
Supported board | Stream it! – RZ – V2.0 |
Emulator | J-Link LITE (included with the board, this J-Link LITE can not be used for any other boards.) |
Development support tool | QE for Display QE for Camera |
For RZ/A1H Group products, please refer to RZ/A1H Software Package.
RZ/A Startup
Jumpstart your industrial HMI development with the STREAM IT! RZ hardware development platform and RZ/A1LU embedded MPU.