PMOD Expansion Board for RYZ014A
The PMOD Expansion Board for RYZ014A provides an entry point to evaluation and developing for the RYZ014A. The PMOD Expansion Board is easy connection to Renesas MCU...
The Renesas RYZ014A module is an all-in-one, single-mode LTE category M1 module with worldwide deployment and roaming capability. The module comprises an LTE Cat-M1 platform and all other elements necessary for a complete LTE Cat-M1 modem system. These include an LTE-optimized transceiver, a single complete RF front-end to support LTE Cat-M1 bands worldwide, and key interfaces, all in a single compact LGA package. The RYZ014A module also includes a carrier-proven LTE Cat-M1 protocol stack and comprehensive software.
The RYZ014A meets multiple regional regulatory requirements. Individual certificates are available below. Refer to the RYZ014A documentation for disclaimer, precautions and more details on the certifications.
Japan radio/terminal equipment based on type certification
Implemented RYZ014A has obtained certified construction type certification (certification number: 003-200328).
Note
Certifications are only for the products and jurisdictions indicated in the certification and should not be construed as a certification for any other jurisdiction or different product.
Title | Format | Date |
---|---|---|
RYZ014A - FCC Certificate | Dec 03, 20220 | |
RYZ014A - ISED Certificate | Dec 16, 20220 | |
RYZ014A - CE Certificate | Feb 26, 2021 | |
RYZ014A/RYZ014AAA - UKCA Declaration of Conformity | Dec 8, 2021 |
Software title
|
Software type
|
Company
|
---|---|---|
Flexible Software Package (FSP) FSP is an enhanced software package designed to provide easy-to-use, scalable, high-quality software for embedded system designs using Renesas RA Family of Arm Microcontrollers.
Note: FSP with e² studio Installer (Platform Installer) will install the e² studio tool, FSP packs, GCC toolchain, and Segger J-Link drivers required to use this software. No additional installations are required.
|
Software Package | Renesas |
1 item
|
The PMOD Expansion Board for RYZ014A provides an entry point to evaluation and developing for the RYZ014A. The PMOD Expansion Board is easy connection to Renesas MCU...
The CK-RA6M5 cloud kit enables users to securely connect to the cloud and explore the features of the Cortex®-M33 based RA6M5 group of MCUs and cloud services. With...
The CK-RX65N cloud kit enables users to securely connect to the cloud and explore the features of the Renesas RXv2 core based RX65N MCU Group and cloud services.
With...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
News | May 26, 2021 | ||
Blog Post | May 25, 2021 |