The 5P49V5933 features an integrated 25 MHz crystal, redundant external clock input, and two programmable outputs. The device can store up to four configurations selectable using the SEL pins. Use the form below to configure outputs for each configuration used.
IMPORTANT NOTE: In order to minimize sample delivery times, all outputs will be configured to provide RMS phase jitter performance of 1.5 ps or less (12 kHz to 20 MHz integration range). If lower phase jitter is required, please provide the requirements in the comment box located at the bottom of this form.
Use this form to upload your Timing Commander configuration file for the 5P49V5933 part. This will disable the configurator below. The datasheet addendum will be provided by Renesas after review.
Configuration File (.tcs) Uploader
Selects output type of Output x. Available options are differential signalling (LVDS, LVPECL, HCSL) or single-ended (LVCMOS: first output of bank active, second output of bank active, or both outputs active either in phase or 180 degrees out of phase).
Note: HCSL and LVPECL outputs support a VDDO Voltage of 2.5 V or 3.3 V only. Selects output type of Output x. Available options are differential signalling (LVDS, LVPECL, HCSL) or single-ended (LVCMOS: first output of bank active, second output of bank active, or both outputs active either in phase or 180 degrees out of phase).
Power supply voltage (VDDO) of output. Determines the output signal's high and low voltages.
Note: 1.8 V is not compatible with HCSL or LVPECL Output Type. Power supply voltage (VDDO) of output x. Determines the output signal's high and low voltages.
お客様は、このフォームを送信することにより、お客様が送信した上記の情報、データ、および文書の全部または一部を、ルネサス製品に関連するさらなる情報およびサービスをお客様に提供することを目的として、ルネサスがルネサスグループおよびディストリビューターなどのサードパーティと共有することに同意したものとみなされます。 お客様の情報をルネサスが共有することを承諾できない場合は、送信ボタンをクリックしないでください。 詳しくは弊社のプライバシーポリシーをご覧ください。