Evaluation Board for 89HP0508P Repeater, 16-lane, 5Gbps, PCIe2
The 89HP0508P Repeater Evaluation Board is designed to enable quick in-system testing of Renesas’s 8-channel, 5Gbps, PCIe 2.1 Repeater IC product.
This board...
The IDT 89HP0508P 8-channel PCIe Gen2 Repeater offers the industry a blend of top analog performance, lower power, and the most system level features in signal repeaters optimized for demanding 2.5Gbps to 5Gbps applications in computing, storage, and communications.
The 89HP0508P Repeater Evaluation Board is designed to enable quick in-system testing of Renesas’s 8-channel, 5Gbps, PCIe 2.1 Repeater IC product.
This board...
[製品選択]テーブル内の製品名をクリックするとSamacSysが提供する回路図シンボル、PCBフットプリント、3D CADモデルがご確認いただけます。 お探しのシンボルやモデルが見つからない場合、Webサイトから直接リクエストできます。
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
Moisture Sensitivity Level (MSL) |
ご購入 / サンプル |
|
---|---|---|---|---|---|---|---|
型名 | |||||||
CABGA | 100 | C | No | Tray | 3 | ||
CABGA | 100 | C | No | Reel | 3 | ||
CABGA | 100 | C | Yes | Tray | 3 | ||
CABGA | 100 | C | Yes | Reel | 3 | ||
CABGA | 100 | I | Yes | Tray | 3 | ||
CABGA | 100 | I | Yes | Reel | 3 | ||
CABGA | 100 | I | No | Tray | 3 | ||
CABGA | 100 | I | No | Reel | 3 |