ADC1212D065F1 demo board; CMOS version; SPI and CMOS buffer on board
IDT's dual-channel ADC demoboard is suitable for dynamic performance evaluations from low to high IF configuration with LVCMOS output variants. A data-acquisition board...
IDT's dual-channel ADC demoboard is suitable for dynamic performance evaluations from low to high IF configuration with LVCMOS output variants. A data-acquisition board...
IDT's dual-channel ADC demoboard is suitable for dynamic performance evaluations from low to high IF configuration with LVDS/DDR output variants. A data-acquisition...
[製品選択]テーブル内の製品名をクリックするとSamacSysが提供する回路図シンボル、PCBフットプリント、3D CADモデルがご確認いただけます。 お探しのシンボルやモデルが見つからない場合、Webサイトから直接リクエストできます。
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
ご購入 / サンプル |
|
---|---|---|---|---|---|---|
型名 | ||||||
VFQFPN | 64 | I | Yes | Tray | ||
VFQFPN | 64 | I | Yes | Reel |