メインコンテンツに移動
以下のデバイスを代替品として推奨しております。
ADC1413S125HN - Single Channel 14-Bit ADC; 125Msps; Serial JESD204A
Pin-to-pin compatible

概要

説明

The ADC1213S125HN is a single channel 12-bit Analog-to-Digital Converter (ADC) optimized for high dynamic performances and low power at sample rates of 125 Msps. Pipelined architecture and output error correction ensure the ADC1213S125HN is accurate enough to guarantee zero missing codes over the entire operating range. Supplied from a 3.3 V source for analog and a 1.8 V source for the output driver, it has one serial output, because of the one lane of differential outputs, which are compliant with the JESD204A standard. An integrated SPI (Serial Peripheral Interface) allows the user to easily configure the ADC. A set of IC configurations is also available via the binary level control pins taken, which are used at power-up.

特長

  • 1 configurable serial output
  • 3.3 V, 1.8 V single supplies
  • Compliant with JESD204A serial transmission standard
  • Duty cycle stabilizer
  • Flexible input voltage range: 1 V (p-p) to 2 V (p-p) with 6 dB programmable fine
  • gain
  • High IF capability
  • Offset binary, 2's complement, gray code
  • Power dissipation, 690 mW
  • Power-down and Sleep modes
  • Sample rate up to 125 Msps
  • SFDR, 86 dBc
  • Single channel 12-bit pipelined ADC core
  • SNR, 71.4 dB
  • SPI interface

製品比較

アプリケーション

ドキュメント

分類 タイトル 日時
データシート PDF 702 KB
1件

設計・開発

モデル

ECADモデル

[製品選択]テーブル内の製品名をクリックするとSamacSysが提供する回路図シンボル、PCBフットプリント、3D CADモデルがご確認いただけます。 お探しのシンボルやモデルが見つからない場合、Webサイトから直接リクエストできます。

Diagram of ECAD Models