DAC1001D125
IDT's DAC1001D125 demo board is suitable for dynamic performance evaluations from low to high output frequency configurations. A data-generation board can be used...
The DAC1001D125 is a dual-port, high-speed, 2-channel CMOS digital-to-analog converter (DAC), optimized for high dynamic performance with low power dissipation. Supporting an update rate of up to 125Msps, the DAC1001D125 is suitable for Direct IF applications.
IDT's DAC1001D125 demo board is suitable for dynamic performance evaluations from low to high output frequency configurations. A data-generation board can be used...
[製品選択]テーブル内の製品名をクリックするとSamacSysが提供する回路図シンボル、PCBフットプリント、3D CADモデルがご確認いただけます。 お探しのシンボルやモデルが見つからない場合、Webサイトから直接リクエストできます。
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
ご購入 / サンプル |
|
---|---|---|---|---|---|---|
型名 | ||||||
TQFP | 48 | I | Yes | Tray | ||
TQFP | 48 | I | Yes | Reel |