概要
説明
The IDT Tsi576 is a third-generation RapidIO® switch. Supporting 40 Gbps aggregate bandwidth, the Tsi576 enables customers to develop high performance systems at low cost. The device is targeted at chip-to-chip DSP and processor aggregation and connection to network/backplane uplinks. The Tsi576 can be configured as a 12-port x1 switch or a two-port x4 plus eight x1-port switch (or various combinations of x1 and x4). In the "eight plus two" configuration, the two-port x4 are used to aggregate traffic from local DSP or processor clusters serviced by the up to eight x1-ports. Each of the ports can be run at 1.25 Gbaud, 2.5 Gbaud, or 3.125 Gbaud.
特長
- 40 Gbps aggregate bandwidth
- RapidIO Interconnect Specification
- (Revision 1.3) compliant
- Low latency with cut-through capability
製品比較
アプリケーション
設計・開発
ソフトウェア/ツール
モデル
ECADモデル
[製品選択]テーブル内の製品名をクリックするとSamacSysが提供する回路図シンボル、PCBフットプリント、3D CADモデルがご確認いただけます。 お探しのシンボルやモデルが見つからない場合、Webサイトから直接リクエストできます。
ビデオ&トレーニング
Description
Transcript