概要

説明

The 71V424 3.3V CMOS SRAM is organized as 512K x 8. All bidirectional inputs and outputs of the 71V424 are TTL-compatible and operation is from a single 3.3V supply. Fully static asynchronous circuitry is used, requiring no clocks or refresh for operation.

特長

  • JEDEC Center Power/GND pinout for reduced noise
  • Equal access and cycle times
    • Commercial and Industrial: 10/12/15ns
  • Single 3.3V power supply
  • One Chip Select plus one Output Enable pin
  • Bidirectional data inputs and outputs directly
  • TTL-compatible
  • Low power consumption via chip deselect
  • Available in 36-pin, 400 mil plastic SOJ and 44-pin, 400 mil TSOP packages

製品比較

アプリケーション

ドキュメント

設計・開発

モデル