メインコンテンツに移動

RF Switch Constant Impedance Lab Demonstration

2019-08-17

This video demonstrates the F2923 two-port switch, featuring K|Z| constant impedance technology. IDT’s (acquired by Renesas) RF switches maintain nearly constant impedance when switching between RF ports. By controlling the impedance during the switching process voltage standing wave ratio (VSWR), transients are minimized. This improves switch reliability, reduces voltage stresses on downstream components, and improves overall system performance.

IDT offers SPDT, SP4T, and SP5T RF switches with Kz constant impedance technology, very low insertion loss, and high input IP3 performance. The high-isolation switches feature wide frequency bandwidth and an extended operating temperature range for high-reliability applications. In addition, IDT RF switches utilize advanced RF silicon semiconductor technology offering advantages over other technologies such as GaAs.

Related Resources