Evaluation Kit for RA6M3 MCU Group with Graphics Expansion Boards
The EK-RA6M3G evaluation kit enables users to seamlessly evaluate the features of the RA6M3 MCU Group and develop embedded systems applications using Renesas' Flexible...
This development assistance tool supports the development of embedded systems which use the LCD display functions of display controllers from Renesas.
This product is available free of charge.
Product Name | Latest Ver. | Released | Target Device(Note1) | Details | Download(Note2) | Operating Environment |
---|---|---|---|---|---|---|
QE for Display[RZ] | V3.1.1 | 2020/04/07 | RZ Family | See Release Note | Download | Operating Environment |
QE for Display[RX,RA] | V3.5.0 | 2025/01/24 | RA Family | See Release Note | Download | |
RX Family | ||||||
QE for Display[RX] Standalone Version | V3.4.0 | 2024/10/22 | RX Family |
Note
|
|
|
---|---|---|
Type | Title | Date |
Software & Tools - Software | ZIP 200.51 MB 日本語 | |
Software & Tools - Software | ZIP 2.71 MB 日本語 | |
Software & Tools - Other | ZIP 3.60 MB 日本語 | |
Software & Tools - Other | ZIP 1.69 MB 日本語 | |
4 items
|
The EK-RA6M3G evaluation kit enables users to seamlessly evaluate the features of the RA6M3 MCU Group and develop embedded systems applications using Renesas' Flexible...
The EK-RA8D1 evaluation kit enables users to effortlessly evaluate the features of the RA8D1 MCU Group and develop embedded systems applications using Renesas' Flexible...
The Renesas Starter Kit+ for RX65N-2MB is the perfect starter kit for developers who are new to the RX65N (Code Flash 2MB, Pin Count 176-pin). The kit includes an LCD...
The Envision Kit allows quick and easy evaluation of the RX65N microcontrollers group, which is an excellent choice for your next low cost HMI (Human Machine Interface)...
Renesas Starter Kit+ for RX72N is the perfect starter kit for getting started with RX72N (code flash 4MB, pin number 224-pin). LCD display module and on-chip debugging...
Equipped with 32-bit microcomputer RX family flagship RX72N, in addition to GUI creation using LCD, HMI development such as voice input/output, and IoT device...
In this video, we will show you how to create a new project and the procedure for workflow step 1: preparation in QE for Display [RX,RA].
Related Videos
Timing settings which match the refresh rate specification of the display are easy to obtain while checking the results on the actual display. Settings that are not in accord with the requirements of the LCD spec. are marked as being in error, so the user is easily able to identify problems.
(refer to the Note1)
This tool supports various functions for adjusting image quality. You can easily adjust the images while checking the actual display. QE for Display[RZ] supports the adjustment of brightness, contrast, sharpness, gamma correction, and dithering, as well as the rotation and mirroring of images. QE for Display[RX] supports processing to make the settings in a sequence of processing through settings for calibration, brightness, contrast, gamma correction, and then dithering.
(refer to the Note1)
Checking the handy block diagram helps you to move around the settings screen without becoming confused.
(refer to the Note1)
A single button press writes the current settings to registers, so you can check the results on the actual LCD panel. This tool also has a mode for automatically writing the changes to registers every time a setting is changed.
When you have finished the settings, the settings corresponding to those in the GUI display are created in a header file for direct incorporation in projects. QE for Display can also operate in conjunction with the Supported Sample Programs.
Note
The emWin graphics library and AppWizard from SEGGER can be used to create GUIs for the devices of the RX or RA family equipped with a graphics LCD controller (GLCDC). CRI Aeropoint® GUI and Microsoft PowerPoint® can be used to create GUIs for the devices of the RX family equipped with a GLCDC.
Devices of the RX family without a GLCDC can display a GUI on an LCD through a serial connection. To create a GUI in such cases, use the emWin graphics library and AppWizard from SEGGER.
Device | GLCDC | GUI library/middleware | Supported devices |
---|---|---|---|
RA Family | ✓ | emWin | RA6M3, RA8D1 |
RX Family | ✓ (Note2) | emWin Aeropoint® GUI | RX651 (ROM size: 1.5 MB to 2 MB), RX65N (ROM size: 1.5 MB to 2 MB), RX66N, RX72M (100-pin products not supported), and RX72N |
— (Note3) | emWin | RX110 RX111 RX113 RX130 RX13T RX140 RX210 RX231 RX23E-A RX23W RX24T RX24U RX261 RX26T RX64M RX651 RX65N RX660 RX66N RX66T RX671 RX71M RX72M RX72N RX72T |
Note
2. RX Family QE for Display [RX] Application Note
3. RX Family QE for Display GUI Display Application Development Guide using Serial Connection LCD
Product Name | Sample Program |
---|---|
QE for Display[RZ] | RZ/A1LU Software Package RZ/A2M Software Package |
RZ/A1H Group, RZ/A1M Group, RZ/A1LU Group, RZ/A1L Group, RZ/A1LC Group RZ/A1 Framework |
The FIT modules listed in the table below are available for use with QE for Display[RX] and drivers can be added and pin functions assigned in cooperation with the Smart Configurator. For details, refer to the help information on QE for Display[RX].
Device | Driver | Version |
---|---|---|
RA Family | SEGGER emWin Port Flexible Software Package(FSP) component for RA Family Module name: rm_emwin_port | v5.6.0 |
Graphics LCD Controller Flexible Software Package(FSP) component for RA Family Module name: r_glcdc | v5.6.0 | |
RX Family | RX Family emWin v6.34 Module Using Firmware Integration Technology Module name: r_emwin_rx | v1.20 |
RX Family Aeropoint Module Using Firmware Integration Technology Module name: r_aeropoint_rx | v1.00 | |
RX Family Graphic LCD Controller Module Using Firmware Integration Technology Module name: r_glcdc_rx | v1.60 | |
RX Family QE for Display Module Using Firmware Integration Technology Module name: r_qe_display_rx | v1.10 |