Skip to main content

Overview

Description

RZ/T2L is high-performance MPU that realizes high-speed and high-precision real-time control with EtherCAT. RZ/T2L has Arm® Cortex®-R52 @Max Frequency 800MHz and the large tightly coupled memory size (576 KB) is directly connected to the CPU, reducing the fluctuation in execution time that can occur when cache memory is used, and delivering deterministic and fast-response processing. RZ/T2L has seamless hardware architecture with RZ/T2M such as CPU core, peripheral functions and LLPP (Low Latency Peripheral Port) bus, and can be proposed for higher performance control systems such as AC servo. Also, RZ/T2L offers a scalable and compatible software platform with Renesas MPUs and MCUs. It enables customer utilizing their software assets for new model development.

Features

  • CPU: Arm® Cortex®-R52, maximum operating frequency 800MHz
  • EtherCAT® slave controller
  • Trigonometric function accelerator
  • Memory: Tightly coupled memory 576KB (with ECC), Internal RAM 1MB (with ECC)
  • Industrial Ethernet: EtherCAT® support
  • Encoder interface: 2ch (supports A-format™, EnDat2.2, BiSS®-C, HIPERFACE® DSL, FA-CODER)
  • Offering functional safety software up to SIL3
  • Motor current loop < 1µs
  • xSPI (Octa/Quad) support
  • Serial Host I/F
  • PWM: 3-phase complementary PWM output for dual motor control ​
  • ADC: 12-bit x 2 units
  • ΔΣ I/F: 6ch
  • Package: 196-pin BGA
  • Voltage: Core 1.1V , I/O 3.3/1.8V

Comparison

Applications

  • AC servo
  • Industrial motor
  • Inverter
  • Industrial robot
  • Medical equipment
  • Wind turbine
  • Elevator

Documentation

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
e² studio - information for RZ Family
Eclipse-based Renesas integrated development environment (IDE).
IDE and Coding Tool Renesas
Security Key Management Tool
Key wrapping tool for key management systems using Renesas security IP. Enables secure installation and update of user application and device lifecycle management (DLM) keys.
Solution Toolkit Renesas
2 items

Software Downloads

Type Title Date
Software & Tools - Software
[Software=RZ/T2 Flexible Software Package Setup|v1.10],[Toolchains=GNU ARM Embedded Toolchain|v12.2.Rel 1;IAR Embedded Workbench for ARM v9.60.1]
Log in to Download ZIP 48.25 MB
Application: Industrial
Compiler: GCC, ICCARM IDE: e2 studio, IAR EWARM
Software & Tools - Software Log in to Download EXE 752.67 MB 日本語
Application: Industrial
Software & Tools - Software Log in to Download EXE 1,373.05 MB 日本語
Application: Industrial
3 items

Sample Code

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Videos & Training

RZ/T RZ/N FSP Tutorial for FSP Configuration (1/2) - Introduction of Tabs

This video provides an overview of all the tabs in the FSP Configuration, except for the [Pin] tab, which is covered in the Pin Configuration Function video.

Chapter's Title

00:10 Overview
00:44 Introduction of Summary Tab
01:22 Introduction of Bsp Tab
03:39 Introduction of Clocks Tab
04:52 Introduction of Stacks Tab
05:42 Introduction of Interrupts Tab
06:30 Introduction of Event Links Tab
07:13 Introduction of Components Tab

Related Resources

FSP Links

Board Links

User's Manual links

Video Link