Overview
Description
In home appliances, the thermostat is a key element often used for central control. As part of the smart home, this thermostat design enables users to connect to the cloud and increase to a larger size color screen for ease of use. The RA6M3 32-bit microcontroller MCU supports quick cloud connection as well as the LCD controller (LCDC). RA6M3 can also integrate a voice user interface (VUI). Low-power Wi-Fi can support wireless connectivity to the cloud side. And, the color TFT-LCD screen supports a more friendly human-machine interface (HMI).
System Benefits:
- High ESD RS-485 and lower power Wi-Fi communication
- Easy voice recognition and color TFT-LCD support more friendly HMI
- Isolated AC/DC buck helps to achieve high efficiency and lower EMI
Comparison
Applications
Applications
- Smart thermostat
Winning Combinations Interactive Diagram
Select a block to discover products for your design
Recommended Products
AC/DC
Recommended Products
Wi-Fi Module
Recommended Products
RS-485 Transceiver
Recommended Products
MCU
Recommended Products
Temperature & Humidity Sensor
Recommended Products
Op Amp
Exiting Interactive Block Diagram