Overview
Description
Smart thermostats are becoming the standard for new HVAC systems, offering advanced features like cloud-based temperature control, adaptive temperature settings based on occupant habits, and rich user interfaces with analytics. This thermostat design allows users to control their HVAC system via the cloud or interact with a large color screen for local control. The 32-bit MCU can also receive and recognize voice commands, enabling a voice user interface (VUI).
System Benefits:
- Pre-certified Wi-Fi module is available to accelerate time-to-market.
- Rapid prototyping can be achieved using available Pmod™ and evaluation boards.
- Powerful MCU options can implement AI-based features such as voice keyword detection and natural language processing (NLP).
Comparison
Applications
- Smart thermostats
Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.
Launch Lab on the CloudAC/DC
Products
Wi-Fi Module
Products
Boards & Kits
RS-485 Transceiver
Products
MCU
Products
Boards & Kits
Temperature & Humidity Sensor
Products
Op Amp
Products
Exiting Interactive Block Diagram