Overview
Description
Vision AI is expanding into various established and emerging markets. Vision AI applications require up to four camera inputs, each supporting up to 4K resolution, along with a robust AI engine. Strong video and AI performance is crucial for preprocessing, post-processing, and analyzing large volumes of image and video data. This platform delivers high-end Vision performance with exceptional power efficiency, enabling compact and fan-less operation. It can be implemented as a System-on-Module (SoM) for scalability or as an application-driven Single Board Computer (SBC).
System Benefits:
- 4 x 4-lane MIPI-CSI supports up to 4 simultaneous video streams.
- Ultra-high-speed hardware AI inference (DRP-AI) with up to 80 TOPS, meeting the needs of Vision AI applications.
- Low power dissipation allows for fan-less operation, reducing BOM cost and size.
Comparison
Applications
- Any high-end Vision AI application with up to 4 x 4K camera inputs
- Robotics
- Industrial Vision
- Security and surveillance applications
- Smart sensor for anomaly and failure detection
Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.
Launch Lab on the CloudRecommended Products
MPU
Recommended Products
Wi-Fi/BLE
Recommended Products
Load Switch
Recommended Products
Load Switch
Recommended Products
Load Switch
Recommended Products
Load Switch
Recommended Products
Load Switch
Recommended Products
Load Switch
Recommended Products
Load Switch
Recommended Products
Load Switch
Recommended Products
Load Switch
Recommended Products
VersaClock
Recommended Products
GreenPAK
Recommended Products
PMIC
Recommended Products
DC/DC
Recommended Products
DC/DC
Recommended Products
DC/DC
Recommended Products
DC/DC
Recommended Products
DC/DC
Recommended Products
DC/DC
Exiting Interactive Block Diagram