Overview
Description
Customers often want to quickly evaluate ASi-5 together with several sensors in their lab. The ASi-5 board already exists but is lacking sensors, so a dedicated I/F is required to connect to the appropriate sensors.
They often also need to decouple processes and offload their host MCU, so a pre-evaluation of the sensor data by a dedicated MCU on the sensor board is often required. A power supply, usually 3.3V or 5V, is also required.
This design shows a single PCB with multiple sensors, interfaces, a dedicated MCU for sensor data pre-evaluation, and a power supply.
System Benefits:
- Multiple sensors on one board for quick evaluation
- Sensor selection by DIP switch or by software
- Additional analog inputs
- Integrated powerful, rich analog features in the MCU for sensor data pre-evaluation/calculation
- I/F to existing ASi-5 board
- 8-/16-/24-bit parallel out for simple ASi-5 slave
- SPI for complex ASi-5 slave
- Additional PMOD I/F to also allow connection to most Renesas MCU boards
- Single 3.3V or 5V input and internal generation of additional power rail (3.3V + 5V)
Comparison
Applications
Applications
- Multi-sensor development
Winning Combinations Interactive Diagram
Select a block to discover products for your design
Recommended Products
MCU
Recommended Products
Onboard Debugger Segger J-Link
Recommended Products
Boost
Recommended Products
Buck
Recommended Products
Flow Sensor
Recommended Products
Indoor Air Quality Sensor
Recommended Products
Outdoor Air Quality Sensor
Recommended Products
Humidity & Temperature Sensor
Recommended Products
Time of Flight Sensor
Recommended Products
Level Shifter
Exiting Interactive Block Diagram