Skip to main content

Smart HMI System with Voice & Display Interfaces

Overview

Description

Human machine interfaces (HMIs) are essential components that connect people to machines, systems, or devices, enabling control over various functions and access to data. As technology advances, HMIs need to incorporate features like connectivity (via Wi-Fi, Bluetooth, etc.) and LCD screens to support more complex interactions and commands between humans and machines.

This high-performance smart HMI system utilizes a 32-bit MCU, supporting graphical user interface (GUI) creation with an LCD, voice input/output, and IoT connectivity through Wi-Fi, Bluetooth® Low Energy (LE), Ethernet, and more.

System Benefits​:

  • The RX72N Envision Kit includes a variety of I/O peripherals, facilitating the development of solutions for diverse applications. The pre-installed demo and emulator circuit enable immediate development for quicker system testing and evaluation.
  • Rich interfaces support the expansion of system functions and accommodate various development scenarios for a flexible and versatile design.
  • An audio codec IC with a stereo MEMS microphone supports voice input and output.
  • Sample code for voice recognition, GUI, LCD, and AWS Cloud and FreeRTOS connectivity facilitates fast system development.

Comparison

Applications

  • Industrial
  • Office automation
  • Consumer

Block Diagram

Select a block to discover products for your design

Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.

Launch Lab on the Cloud
Template 1 Antenna Sheet.263 Sheet.264 Sheet.265 Sheet.266 Sheet.267 Connector Line.269 Connector Arrow.221 JP128 JP128 JP128 Connector Arrow.170 Connector 2 5V 5V 5V Bi-directional Bi-directional.192 Bi-directional.193 Bi-directional.194 Bi-directional.195 Bi-directional.197 Bi-directional.198 LCD (TFT-LCD) Block.120 Block.124 TFT-LCD TFT-LCD Sheet.202 Sheet.203 Sheet.204 Sheet.205 Connector Line LCD with Capacitive Touch Overlay LCD with Capacitive Touch Overlay LCD with Capacitive Touch Overlay Connector Line.208 Connector Arrow Motor Sheet.211 Sheet.212 M M Pmod 1 Pmod 1 Pmod 1 Pmod 2 Pmod 2 Pmod 2 Micro SD Micro SD Micro SD USB Type A USB Type A USB Type A Connector Arrow.217 Connector Arrow.218 Connector Arrow.222 Connector Arrow.223 Bi-directional.224 Connector Arrow.229 Connector 1.160 Connector Arrow.233 Connector Arrow.235 Connector Arrow.236 Connector 1.237 Connector Arrow.239 Connector Arrow.242 Connector Arrow.243 Sheet.255 MIC x 2ch MIC x 2ch MIC x 2ch Sheet.254 Microphone Sheet.245 Sheet.246 Microphone.247 Sheet.248 Sheet.249 Connector Arrow.256 Audio Audio Audio Bi-directional.259 RJ-45 RJ-45 RJ-45 Connector Arrow.268 Connector 1.160.270 Connector 1.160.271 Connector Arrow.272 Connector 1.160.273 3.3V / <900mA 3.3V / <900mA 3.3V / <900mA 1.8V / <15mA 1.8V / <15mA 1.8V / <15mA Sheet.278 MPU MPU MPU LCDC LCDC LCDC I2C I2C I2C USBHC USBHC USBHC SPI/UART SPI/UART SPI/UART SDHI SDHI SDHI Security (TSPI) Security (TSPI) Security (TSPI) I2C I2C I2C I2S I2S I2S UART UART UART GPIO GPIO GPIO QSPI QSPI QSPI Ether Control Ether Control Ether Control Buck Regulator Buck Regulator Buck Regulator LDO LDO LDO Humidity & Temp Sensor Humidity & Temp Sensor Humidity & Temp Sensor Backlight Driver Backlight Driver Backlight Driver Haptics Driver Haptics Driver Haptics Driver Clock Generator Clock Generator Clock Generator Wi-Fi/BLE Wi-Fi/BLE Wi-Fi/BLE Serial FLASH Serial FLASH Serial FLASH Audio Codec Audio Codec Audio Codec LED/SW LED/SW LED/SW Ethernet PHY Ethernet PHY Ethernet PHY Op Amp Op Amp Op Amp Connector Arrow.279 Connector 1.160.280 Connector 1.160.281
https://labonthecloud.renesas.com/free-pass/HMI-solution-board-with-high-end-32bit-MCU-RX-Family/19
Exiting Interactive Block Diagram