Overview
Description
RH850/E1M-S2 are suitable for engine control, and at 320 MHz have the highest class of operating frequency among automotive microcontrollers. The CPU core of the RH850/E1M-S2 delivers 30% better performance for engine control system applications than its predecessor. The RH850/E1M-S2 supports the SENT communication standard for sensor information, and also supports not only CAN FD for higher speed in-vehicle networks, but also ICU-S for the automotive security that will be demanded by cars going forward. It also has many built-in functions for realizing functional safety (ISO 26262) that facilitate certification.
Features
- CPU Core:
- 240/320MHz core x1 (Inc. Lockstep dual core x1)
- 80MHz core (Peripheral Control core) x1
- FPU x1
- Clock:
- Main Oscillator: 20 MHz
- PLL with selectable SSCG mode: 320/240 MHz
- PLL without SSCG mode: 80 MHz
- On-chip low-speed oscillator: 240 kHz
- Data transfer: DMAC / DTS
- Timer: Engine Control Timer (ATU-IV), Autonomous pulse adapter (APA), Motor Control Timer (TSG2) 2 ch, Timer Option (TAPA) 2 ch
- Analog:
- SAR A/D Converter 48 ch, 2 modules
- ΔΣA/D Converter 8 ch, 8 modules
- Communication Interfaces:
- Serial Communication Interface (SCI3) 4 ch
- Clock Synchronous Serial Interface(CSIH) 4 ch
- High-Speed Bus (RHSB) 2 ch
- LIN/Master (RLIN2) 1 ch, CAN/CAN-FD (Selectable) 4 ch
- FlexRay 1 unit
- SENT I/F(RSENT) 6 ch
- Digital Filter Engine (DFE) 16 ch, 1 unit
- Safety:
- Multi-Input Signature Generator (MISG)
- Clock Monitor
- Watchdog Timer
- Secure Watchdog Timer
- Memory protection function
- Voltage Monitor
- Power Supply Voltage:
- 1.15 - 1.35 V (CPU core)
- 3.0 - 3.6 V / 4.5 - 5.5 V (I/O, System, AD converter)
- Temperature: Tj= -40 - +150°C
Comparison
Applications
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
RI850V4 V2 Real-time OS for RH850 Family μITRON4.0 Specification real-time OS for RH850 Family [Required IDE : CS+]
|
ITRON OS | Renesas |
C Compiler Package for RH850 Family [CC-RH] C Compiler Package for RH850 Family [IDE: CS+, e² studio]
|
Compiler/Assembler | Renesas |
IE850 Emulator System for RH850 and V850E2. *An MCU-dependent pods and converter boards are required.
|
Emulator | Renesas |
Simulator for CS+ of RH850 Family Simulator for CS+ of RH850 Family [Support IDE : CS+] (Note: This product is included in Compiler Package and is not available separately.)
|
Simulator | Renesas |
Cycle-Accurate Simulator for RH850 Instruction simulator that can measure times with accuracy close to actual machine of RH850 under PC environment. For a fee. [Support IDE : CS+]
|
Simulator | Renesas |
E2 emulator [RTE0T00020KCE00000R] On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RH850, R-Car D1, RL78, RX, RISC-V MCU]
|
Emulator | Renesas |
CS+ Renesas integrated development environment (IDE) [Support MCU/MPU: RH850, V850, RX, RL78, 78K0R, 78K0]
(Note: CS+ is not generally promoted to U.S. and European customers.)
(Note: To use Smart Configurator on CS+ for RL78/G23 and RX family MCUs, install the Smart Configurator for each MCU family separately downloading from ”Design & Support” > ”Development Tools” > ”Smart Configurator”)
|
IDE and Coding Tool | Renesas |
PG-FP6 Flash memory programmer [Programming software: Dedicated GUI-based software, the "FP6 Terminal"] [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU, Renesas Synergy, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, SuperH RISC engine, V850, 78K, R8C]
|
Programmer (Unit/SW) | Renesas |
Renesas Flash Programmer (Programming GUI) Flash memory programming software [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU Renesas Synergy, DA1459x, DA1469x, DA1470x, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, V850, 78K0R, 78K0]
|
Programmer (Unit/SW) | Renesas |
RH850 Multicore Model-Based Environment [Embedded Target for RH850 Multicore] The Embedded Target for RH850 Multicore is a RH850 model-based multicore environment that simplifies complex driving control for the autonomous-driving era. In addition to the multicore support of the PILS tool for automatic configuration of environments, Embedded Target for Renesas CS+, it can also be interlinked with a model-based parallelization tool from eSOL Co., Ltd.
|
Model-Based Development | Renesas |
Green Hills MULTI Device-Support-Packages Green Hills MULTI Device-Support-Packages include all device specific files to be used with the MULTI IDE.
|
IDE and Coding Tool | Renesas |
11 items
|
Sample Code
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Recommended Peripheral Devices
Analog/Power Device | Recommended Product | Features | Featured Document | Ordering |
---|---|---|---|---|
Power Management IC | RAA270000KFT | Ideal power solution for RH850/E1x/C1x. Integrated fault diagnosis and monitor functions. | [Document:1218406] | Contact Sales |