Overview
Description
The RL78/G23-128p Fast Prototyping Board comes equipped with an RL78/G23 microcontroller and is an evaluation board specialized for prototype development for a variety of applications. It has a built-in emulator circuit that is equivalent to an E2 emulator Lite so you can write/debug programs without additional tools. In addition, it comes standard with Arduino Mega, and Pmod™ and Grove interfaces, has access to all pins of the microcontroller, and is highly scalable. It is equipped with two touch buttons utilizing a capacitive sensor unit, which is one of the features of the RL78/G23.
Features
- Equipped with an RL78/G23 16-bit microcontroller (128 pins, ROM: 768KB, RAM: 48KB)
- No additional tools are required for program debugging/writing with the built-in emulator circuit equivalent to an E2 emulator Lite
- Through-holes with access to all of the pins of the microcontroller
- Comes standard with Arduino Mega, and Pmod™ and Grove interfaces
- Equipped with capacitive touch sensor buttons
- Support for various RL78 software and tools (see software and tools here)
Applications
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
E2 emulator Lite [RTE0T0002LKCE00000R] On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RL78, RX, RISC-V MCU]
|
Emulator | Renesas |
E2 emulator [RTE0T00020KCE00000R] On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RH850, R-Car D1, RL78, RX, RISC-V MCU]
|
Emulator | Renesas |
QuickConnect Platform QuickConnect platform enables fast prototyping by providing compatible hardware and software building blocks.
|
Software and Hardware Development Tools | Renesas |
3 items
|
Sample Code
Videos & Training
This video introduces RL78 LoRa®-based Solution.
It realizes a true low-power wireless IoT system by combination of the world's top-class low power RL78 microcontroller and LoRaWAN®