Skip to main content
Order Now

Overview

Description

The ISL80410 is a high voltage, adjustable VOUT, low quiescent current linear regulator ideally suited for “always-on” and “keep alive” applications. The ISL80410 operates from an input voltage of +6V to +40V under normal operating conditions and consumes only 18µA of quiescent current at no load. The ISL80410 features an EN pin that can be used to put the device into a low-quiescent current shutdown mode in which it draws only 2µA of supply current. The device features over-temperature shutdown and current limit protection. The ISL80410 is rated to operate across the -40°C to +125°C temperature range and is available in an 8 Ld Small Outline Exposed Pad Plastic Package (EPSOIC).

Features

  • Wide VIN range of 6V to 40V
  • Adjustable output voltage from 2.5V to 12V
  • Ensured 150mA output current
  • Ultra low 18µA typical quiescent current
  • Low 2µA of typical shutdown current
  • ±1% accurate voltage reference (over temperature, load)
  • Low dropout voltage of 295mV at 150mA
  • Low 26µVRMS noise
  • 40V tolerant logic level (TTL/CMOS) enable input
  • Stable operation with 10µF output capacitor
  • 5kV ESD HBM rated
  • Thermal shutdown and current limit protection
  • 8 Ld exposed pad EPSOIC package

Comparison

Applications

  • Industrial
  • Telecommunications

Documentation

Type Title Date
Datasheet PDF 850 KB
Brochure PDF 12.71 MB 日本語
Product Advisory PDF 314 KB
Application Note PDF 509 KB
Application Note PDF 397 KB
5 items

Design & Development

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models