Skip to main content

Automated Optical Inspection (AOI)

Overview

Description

Automated Optical Inspection (AOI) systems require a powerful MPU like RZ/V2M. Dynamically Reconfigurable Processor for AI (DRP-AI) hardware IP for high-speed AI inference and accuracy is mandatory. One major differentiator is fast wireless communication for high data throughput. This system contains a SMARC SOM module, an M.2 Type E CL8040 module offering Wi-Fi 6, and an off-the-shelf camera module, all plugged into a carrier board.

System Benefits​:

  • Utilizes CL8040 that guarantees low latency and low interference in 2.4GHz and 5GHz bands
  • Features 4x4 MIMO antenna for high Wi-Fi throughput
  • Adopts the standard M.2 Type E form factor and a PCIe interface for superior performance
  • Provides a single 3.3V supply for the Wi-Fi module (other power rails generated internally) and an additional 5V for the SMARC module

Comparison

Applications

  • Automated Optical Inspection (AOI) with Wi-Fi 6 communication
  • Industrial customers, who need Wi-Fi 6 IEEE 802.11ax 2.4 + 5GHz
  • Other MPU applications using RZ devices requiring Wi-Fi 6 Dual Band

Block Diagram

Select a block to discover products for your design

Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.

Launch Lab on the Cloud
4:3 ratio Connector Arrow Sheet.1 Sheet.2 Sheet.3 Sheet.4 DC/DC Buck 2 DC/DC Buck DC/DC Buck DC/DC Buck 3 DC/DC Buck DC/DC Buck EEPROM EEPROM 2K (x8) EEPROM 2K (x8) Sheet.231 Sheet.264 Sheet.265 Sheet.266 Sheet.267 M2 type E PCIe Sheet.271 Sheet.272 Connector 1.157.273 Sheet.275 Sheet.276 Sheet.313 Sheet.280 Antenna Sheet.282 Sheet.283 Sheet.284 Sheet.285 Sheet.286 Sheet.312 Sheet.314 Sheet.315 Antenna Sheet.317 Sheet.318 Sheet.319 Sheet.320 Sheet.321 Sheet.322 Sheet.323 Sheet.324 Antenna Sheet.326 Sheet.327 Sheet.328 Sheet.329 Sheet.330 Sheet.331 Sheet.332 Sheet.333 Antenna Sheet.335 Sheet.336 Sheet.337 Sheet.338 Sheet.339 Sheet.340 5GHz Antennas 5GHz Antennas 5GHz Antennas 1V8/850mAmax 1V8/850mAmax 1V8/850mAmax 0V9/2.2Amax 0V9/2.2Amax 0V9/2.2Amax 3V3 <800mA 3V3/ 1.1Amax 3V3/1.1Amax PCIe PCIe PCIe 8 8 8 8 Sheet.349 Sheet.350 Sheet.351 3V3 0.8Amax 3V3/0.8Amax 3V3/0.8Amax Sheet.353 Sheet.354 5V 5V 5V EU147 EU147 EU147 LDO 1 LDO LDO MPU MPU MPU USB Hub USB Hub USB Hub PCIe Switch PCIe Switch PCIe Switch VersaClock VersaClock VersaClock GB PHY GB PHY GB PHY Input Sheet.46 Sheet.47 Sheet.50 Sheet.48 Connector 1.157 Sheet.51 Sheet.52 Connector 1.157 Sheet.54 Sheet.55 Connector 1.157 Sheet.57 Sheet.58 Connector 1.157 Sheet.60 Sheet.61 Connector 1.157 Sheet.63 Sheet.64 Connector 1.157 Sheet.70 5V,4A 5V,4A 5V,4A Sheet.72 Sheet.73 Sheet.74 Sheet.75 Sheet.76 Sheet.77 Sheet.78 Sheet.79 Sheet.80 Sheet.81 Sheet.82 Sheet.83 Sheet.84 Sheet.88 Sheet.89 Connector 1.157.90 Connector 1.157.91 Connector 1.157.92 Connector 1.157.93 Sheet.94 Connector 1.157.95 Sheet.97 Sheet.98 Sheet.99 Connector 1.100 Sheet.101 Sheet.102 Sheet.104 Sheet.105 Sheet.106 Sheet.107 10 10 10 10 Sheet.110 Sheet.111 Sheet.112 Sheet.113 Sheet.114 Sheet.115 eMMC eMMC eMMC LPDDR4 LPDDR4 LPDDR4 Camera Connector Camera Connector Camera Connector Sheet.119 Sheet.120 Sheet.121 Sheet.122 Sheet.123 Sheet.124 Sheet.125 Sheet.126 Sheet.127 Sheet.128 Sheet.129 Sheet.130 Sheet.131 Sheet.132 Sheet.133 Sheet.135 Sheet.136 Connector 1.157.137 Connector 1.157.138 Connector 1.157.139 Connector 1.157.140 Connector 1.157.141 Connector 1.157.142 Sheet.143 Sheet.144 Sheet.145 Sheet.146 Sheet.159 Sheet.160 Sheet.161 Sheet.162 Sheet.163 Sheet.164 Sheet.165 Sheet.166 Sheet.167 Sheet.171 Sheet.172 Sheet.173 Sheet.174 Sheet.175 Sheet.176 Sheet.177 Sheet.178 Sheet.179 Sheet.180 Sheet.181 Sheet.182 Sheet.183 Sheet.184 Sheet.185 Sheet.186 Sheet.187 Sheet.191 Sheet.192 Sheet.193 Sheet.194 Connector 1.157.195 Connector 1.157.196 Sheet.197 Sheet.198 Connector 1.157.199 Sheet.200 Sheet.201 Sheet.202 Connector 1.157.203 Connector 1.157.204 Connector 1.157.205 Connector 1.157.206 Connector 1.157.207 Connector 1.157.208 Connector 1.157.209 Connector 1.157.210 Connector 1.157.211 Connector 1.157.212 Connector 1.157.213 Connector 1.157.214 Connector 1.157.215 Connector 1.157.216 Sheet.217 Camera Connector Camera Connector Camera Connector SPI/CSI SPI/CSI SPI/CSI SDI (x2) SDI (x2) SDI (x2) I3C (x3) I3C (x3) I3C (x3) SERO 1 (UART) SERO 1 (UART) SERO 1 (UART) GPIO GPIO GPIO 12S 12S 12S MIPI DS1 MIPI DS1 MIPI DS1 HDMI HDMI HDMI Sheet.228 Sheet.229 Sheet.230 Sheet.232 Sheet.233 SMARC 2.1 Connector SMARC 2.1 Connector SMARC 2.1 Connector LDO 2 LDO LDO Buck 1 Buck Buck Dual Buck Dual Buck Dual Buck LDO 3 LDO LDO LDO 4 LDO LDO Buck 2 LDO LDO LDO LDO LDO LDO.16 LDO LDO MCU MCU* MCU* LDO LDO LDO Sheet.244 G8E0 G8E0 G8E0 Sheet.246 PCIe A PCIe A PCIe A US80 – US84 US80 – US84 US80 –US84 Sheet.254 Input.255 5V,5A 5V,5A 5V,5A Sheet.355 Connector 1.157.356 Sheet.363 Input.358 3.3V 3.3V 3.3V Sheet.364 Input.358 1.5V 1.5V 1.5V Sheet.368 Input.358 0.8V 0.8V 0.8V Sheet.371 Input.358 0.8V 0.8V 0.8V Sheet.374 Input.358 1.1V 1.1V 1.1V Sheet.377 Input.358 2.5V 2.5V 2.5V Sheet.380 Input.358 1.8V 1.8V 1.8V Sheet.383 Input.358 3.3V 3.3V 3.3V Sheet.386 Input.358 1.2V 1.2V 1.2V Sheet.389 Input.358 1.0V 1.0V 1.0V Sheet.392 Input.358 3.9V 3.9V 3.9V Video camera Video Camera Video Camera Sheet.401 Video camera.402 Sheet.403 Sheet.404 Sheet.405 Sheet.406 MIPI/CS + Power MIPI/CS + Power MIPI/CS + Power DC/DC Buck 1 DC/DC Buck DC/DC Buck *RL78/G12 used as external power up sequencer, controlling discrete DC/DCs /LDOs through blue control paths; power paths back to MCU nor discrete switches included in above 80. *MCU used as external power up sequencer, controlling discret... *MCU used as external power up sequencer, controlling discrete DC/DCs /LDOs through blue control paths; power paths back to MCU nor discrete switches included in above 80. For further details please refer to power tree drawing. For further details please refer to power tree drawing. For further details please refer to power tree drawing. Sheet.423 Board - Optional Custom Carrier Board Custom Carrier Board Sheet.427 Sheet.428 Antenna Sheet.430 Sheet.431 Sheet.432 Sheet.433 Sheet.434 Sheet.435 Sheet.436 Sheet.437 Antenna Sheet.439 Sheet.440 Sheet.441 Sheet.442 Sheet.443 Sheet.444 Sheet.445 Sheet.446 Antenna Sheet.448 Sheet.449 Sheet.450 Sheet.451 Sheet.452 Sheet.453 Sheet.454 Sheet.455 Antenna Sheet.457 Sheet.458 Sheet.459 Sheet.460 Sheet.461 Sheet.462 5GHz Antennas.463 2.4GHz Antennas 2.4GHz Antennas Enable Enable Enable PowerGood PowerGood PowerGood M.2 type E PCIeI/F Component M.2 type E PCIeI/F M.2 type E PCIeI/F M.2 type E PCIeI/F Sheet.480 Wi-Fi Bluetooth 5 4x4 5GHz Wi-Fi Bluetooth 5 4x4 5GHz Wi-Fi Bluetooth 5 4x4 5GHz Wi-Fi 6 4x4 2.4+ 5GHz Wi-Fi 6 4x4 2.4+ 5GHz Wi-Fi 6 4x4 2.4+ 5GHz Tx/Rx.35 Tx/Rx Tx/Rx Tx/Rx.36 Tx/Rx Tx/Rx Tx/Rx.37 Tx/Rx Tx/Rx Tx/Rx.38 Tx/Rx Tx/Rx I2C I2C I2C PCIe PCIe PCIe Tx/Rx Tx/Rx Tx/Rx Tx/Rx Tx/Rx Tx/Rx Tx/Rx Tx/Rx Tx/Rx Tx/Rx Tx/Rx Tx/Rx
Exiting Interactive Block Diagram