Skip to main content

HMI SoM with AI Accelerator

Overview

Description

This scalable SMARC 2.1 System on Module (SoM) with artificial intelligence (AI) solution is based on the powerful Renesas RZ/G2 microprocessor family and a full power and timing tree. It demonstrates a turn-key architecture for AI-enabled human machine interface (HMI) applications, such as smart industrial control terminals.

System Benefits​:

  • Linux operating system
  • 3D graphic acceleration engine
  • H.264 codecs (RZ/G2L and RZ/V2L)
  • DRP-AI for image AI application (RZ/V2L only)
  • Multiple core configurations for scalability
  • Single programmable clock generator on board
  • Extensive communications interface support
  • Robust power supply with hot plug/swap support

Comparison

Applications

  • Human machine interface (HMI)
  • Embedded vision applications
  • 3D animation displays
  • 4K video playback
  • Multimedia
  • AI IoT

Winning Combinations Interactive Diagram

Select a block to discover products for your design

4:3 ratio Sheet.1 Sheet.2 Sheet.3 Sheet.4 US132 US132 US132 DDR4 DDR4 DDR4 USB to UART Bridge USB to UART Bridge USB to UART Bridge Sheet.51 Sheet.52 Sheet.53 Sheet.54 Sheet.55 Sheet.56 Sheet.57 Sheet.58 Sheet.59 Sheet.60 Sheet.61 Sheet.62 Sheet.63 Sheet.64 Sheet.65 Sheet.66 Sheet.67 Sheet.68 Sheet.69 Sheet.70 Sheet.71 Sheet.72 Sheet.73 Sheet.74 Sheet.75 Sheet.76 Sheet.77 Sheet.78 Sheet.79 Sheet.80 Sheet.81 Sheet.82 Sheet.83 Sheet.84 Sheet.85 Sheet.86 Sheet.87 Sheet.88 Sheet.89 Sheet.90 Sheet.91 Sheet.92 Sheet.93 Sheet.94 Sheet.95 Sheet.96 Sheet.97 Sheet.98 Sheet.99 Sheet.100 Sheet.101 Sheet.102 Sheet.103 Sheet.104 Sheet.105 Sheet.106 Sheet.107 Sheet.108 Sheet.109 Sheet.110 Sheet.111 Sheet.112 Sheet.113 Sheet.114 Sheet.115 Sheet.116 Sheet.117 Sheet.118 Sheet.119 Sheet.120 Sheet.121 Sheet.122 Sheet.123 Sheet.124 Sheet.125 Sheet.126 Sheet.127 Sheet.128 Sheet.129 Sheet.130 Sheet.131 Sheet.132 Sheet.133 Sheet.134 Sheet.135 Sheet.136 Sheet.137 Sheet.138 Sheet.139 Sheet.140 Sheet.141 Sheet.142 Sheet.143 Sheet.144 Sheet.145 Sheet.146 Sheet.147 Sheet.148 Sheet.149 Sheet.150 Sheet.151 Sheet.152 Sheet.153 Sheet.154 Sheet.155 Sheet.156 Sheet.157 Sheet.158 Sheet.159 Sheet.160 Sheet.161 Sheet.162 Sheet.163 Sheet.164 Sheet.165 Sheet.166 Sheet.167 Sheet.168 Sheet.169 Sheet.170 Sheet.171 SMARC SOM SMARC SOM SMARC SOM Carrier Board Carrier Board Carrier Board Vcore (1.1V) Vcore (1.1V) Vcore (1.1V) D3.3V (3.3V) D3.3V (3.3V) D3.3V (3.3V) VTT (0.5*VDDQ) VTT (0.5*VDDQ) VTT (0.5*VDDQ) VDDQ (1.2V) VDDQ (1.2V) VDDQ (1.2V) D1.8 (1.8V) D1.8 (1.8V) D1.8 (1.8V) DDR VPP (2.5V) DDR VPP (2.5V) DDR VPP (2.5V) SD Card (1.8V/3.3V) SD Card (1.8V/3.3V) SD Card (1.8V/3.3V) SD Card (1.8V/3.3V) SD Card (1.8V/3.3V) SD Card (1.8V/3.3V) Ether Core (1.2V) Ether Core (1.2V) Ether Core (1.2V) VTT VTT VTT Sheet.186 Connector 1.156 Connector 1.156.188 Connector 1.156.189 Connector 1.156.190 Connector 1.156.191 Connector 1.156.192 Connector 1.156.193 Sheet.194 Connector 1.156.195 Connector 1.156.196 Ether Core (1.2V) Ether Core (1.2V) Ether Core (1.2V) Ether Core (1.2V) Ether Core (1.2V) Ether Core (1.2V) 24MHz 24MHz 24MHz Audio Audio Audio Audio Audio Audio HDMI HDMI HDMI 25MHz, 3.3V 25MHz, 3.3V 25MHz, 3.3V 25MHz, 3.3V 25MHz, 3.3V 25MHz, 3.3V Audio Audio Audio Ethernet Connector Ethernet Connector Ethernet Connector Ethernet Connector Ethernet Connector Ethernet Connector USB 2.0 USB 2.0 USB 2.0 USB 2.0 USB 2.0 USB 2.0 Camera Connector Camera Connector Camera Connector Display Connector Display Connector Display Connector Microphone + Speaker Connector Microphone + Speaker Connector Microphone + Speaker Connector PMOD PMOD PMOD CAN Connector CAN Connector CAN Connector QSPI Connector QSPI Connector QSPI Connector USB USB USB uSD Card uSD Card uSD Card Connector 1.156.223 Connector 1.156.224 Connector 1.156.225 Connector 1.156.226 Connector 1.156.227 Connector 1.156.228 Connector 1.156.229 Connector 1.156.230 5~15V 5~15V 5~15V 5V 5V 5V Connector 1.235 Sheet.236 Sheet.237 Sheet.238 Sheet.240 Sheet.241 PMIC PMIC PMIC RTC RTC RTC I2C I2C I2C RESET RESET RESET MPU MPU MPU MPU QSPI QSPI QSPI DBSC DBSC DBSC Ether MAC Ether MAC Ether MAC Ether MAC Ether MAC Ether MAC EXTAL EXTAL EXTAL USB 2.0 USB 2.0 USB 2.0 USB 2.0 USB 2.0 USB 2.0 SSI SSI SSI MIPI/cs12 Parallel MIPI/cs12 Parallel MIPI/cs12 Parallel MIPI/DSI MIPI/DSI MIPI/DSI SDHI*/USB UART SDHI*/USB UART SDHI*/USB UART QC/UART QC/UART QC/UART CAN CAN CAN UART UART UART SDHI SDHI SDHI MMC* MMC* MMC* I2C I2C I2C Power Controller Power Controller Power Controller Audio Codec Speaker Driver Audio Codec Speaker Driver Audio Codec Speaker Driver DSI to HDMI Bridge DSI to HDMI Bridge DSI to HDMI Bridge Wi-Fi Bluetooth Wi-Fi Bluetooth Wi-Fi Bluetooth Buck-Boost Controller Buck-Boost Controller Buck-Boost Controller Buck Buck Buck USB PD USB PD USB PD LDO 1 LDO LDO LDO 2 LDO LDO USB USB USB LDO 3 LDO LDO Level Shifter Level Shifter Level Shifter Ethernet PHY Ethernet PHY Ethernet PHY Ethernet PHY Ethernet PHY Ethernet PHY eMMC eMMC eMMC uSD uSD uSD Clock Clock Clock QSPI QSPI QSPI
Exiting Interactive Block Diagram