Overview
Description
As the Internet of Things (IoT) continues to expand into the home appliances market, devices such as smart drills will need to be able to communicate with a smartphone using common wireless communication protocols such as Bluetooth® or Wi-Fi. This energy-efficient intelligent cordless drill solution includes an electric wire in wall detection feature, as well as additional programmable features that include angle of drilling (vertical/horizontal/any angle), RPM limit for plastic materials, torque limit as an option to a mechanical switch, distance measurements, Bluetooth Low Energy (LE) connection to a smartphone for easy user setup, and optional haptic indication of electric wire detection.
System Benefits:
- Electric wire in wall detection integrated into removable dust collector increases safety and removes the need for additional dedicated tools
- Indication of horizontal or vertical (or programmable angle) removes the need for additional jigs or tools
- Low-cost Bluetooth LE allows users to comfortably control the drill on a smartphone
- Brushless motor with precise toque control increases efficiency and power and decreases overall weight
- Wide angle observation display (IPS or OLED panel)
Comparison
Applications
Applications
- Cordless drill with embedded safety and advanced functionality
Winning Combinations Interactive Diagram
Select a block to discover products for your design