Skip to main content

Description

R-Car V3H delivers best-in-class TOPS/Watt for cutting-edge computer vision, supports the latest NCAP 2020 requirements, including driver monitoring systems, and provides a migration path toward NCAP 2025.

High-Performance Deep Learning

Building on the state-of-the-art recognition technology introduced with the R-Car V3H in February 2018, which includes integrated IP for convolutional neural networks (CNN), the updated R-Car V3H delivers 4 times the performance for CNN processing compared to the earlier version and is achieving up to overall 7.2 TOPS processing including all Computer Visions IPs– while maintaining low power consumption levels.

Cutting-edge Functional Safety (FuSa) Support

The highly integrated SoC supporting up to ASIL C metrics safety goals on real-time domain is reducing the need for an external safety microcontroller to manage sensor fusion and final decision actions. The R-Car V3H features a suite of proven IPs that support the perception stack, sensor fusion with radar and/or LiDAR, ISP with up to 8 MPixel cameras support, allowing OEMs and Tier 1s to achieve quicker time to market with lower Bill of Materials costs.

R-Car Software Development Kit

The R-Car SDK (Software Development Kit) is an easy-to-start and easy-to-use development framework for the R-Car V Series SoCs from the successful Renesas Autonomy Platform.

Read More Read Less

Features

  • Low power consumption and highly efficient image recognition engine delivers up to 7.2 TOPS, including 3.7 TOPS for CNN, with optimized performance-to-power balance
  • Quad Arm® Cortex®-A53 for application programming and dual Cortex-R7 lockstep cores to run AUTOSAR, supporting ASIL D development process for systematic capability for the full SoC
  • Features a full set of video processing and image recognition IP for advanced sensing and recognition, including CNN-IP, computer vision engine, image-distortion-correction IPs, stereovision, classifier, and dense optical flow
  • Integrated ISP enables a high level of integration for reduced cost. Supports 8 MPixel sensor and latest RGB-IR standard
  • Integrates a full set of automotive peripherals including CAN, Ethernet AVB, and FlexRay
  • Supporting metric targets for ASIL B (sensor layer, application processors) and ASIL C (real-time domain) safety goals
  • Fully hardware and software compatible with the currently mass-produced R-Car V3H SoC version
  • Open solution for front camera supported by Renesas and its ecosystem of partners

Specifications

  • Four 1.0GHz Arm® Cortex®-A53 MPCore™ cores
  • Dual lockstep 800MHz Arm® Cortex®-R7 core
  • Memory controller for LPDDR4-3200 with 32 bits × 1 channel
  • Image recognition engine (IMP-X5-V3H)
  • Dedicated hardware accelerator for CNN, dense optical flow, stereovision, and object classification
  • Dual image signal processor (ISP)
  • Video output (4 lanes × 1 channel LVDS, 1 channel digital)
  • Video input (4 lanes × 2 channels MIPI-CSI2, 2 channels digital)
  • Gigabit Ethernet and AVB Ethernet
  • PCI Express interface

Comparison

 

Applications

 
  • Front Smart Cameras for NCAP
  • Surround View with 3D Visualization
  • Driver and Occupant Monitoring Systems
  • Light Detection and Ranging (LiDAR) Systems
  • Intelligent Survey Cameras
  • Robotics
  • Industrial Applications
 

Software & Tools

Software & Tools

Software title
Software type
Company
Automotive SoC Consulting Service
R-Car Online Consultation is a service where you can receive various consultations regarding R-Car V3H and R-Car V3M. We propose various solutions according to the customer’s situation, such as consultation for customers who are considering R-Car for the first time, learning of image recognition and deep learning using R-Car, and construction of evaluation environment. With this development consulting service for automotive SoC, we will shorten the introduction time of customers and solve problems at an early stage.
Software Package Hitachi Industry & Control Solutions, Ltd.
e² studio for R-Car
Integrated Software Development Environment. Innovative and Open Development Environment in order to ease SW Development for Computer Vision and Deep Learning Algorithms.
IDE and Coding Tool Renesas
INTEGRITY® RTOS
The INTEGRITY® RTOS is built around a partitioning architecture to provide embedded systems with total reliability, absolute security, and maximum real-time performance.
Software Package Green Hills Software LLC
QNX's ASIL Real Time Operating System
Blackberry provides ASIL compliant RTOS and BSP stack optimized for Renesas R-Car V3H & R-Car V3M.
Software Package QNX
R-Car Hardware using OpenCL and SYCL
Codeplay's Solution for Renesas R-Car developers. ComputeSuite for R-Car™ enables developers to accelerate applications on R-Car hardware using OpenCL and SYCL.
Software Package Codeplay Software
RT-RK - Expertise on Renesas' Computer Vision and CNN
Consulting and services on computer vision and machine learning to optimize the performance of Tier 1 and OEM algorithm on Renesas products
Software Package RT-RK
SVNet, Deep Learning Embedded Software by STRADVISION
SVNet is a deep learning and camera-based embedded perception software for ADAS and Autonomous Vehicles use cases. There are millions of vehicles powered by SVNet from Level 2 ADAS to Level 4 Autonomous Vehicles in the production pipeline in Germany and China.
Software Package StradVision, Inc.
3D Surround View With and Without GPU
GPU version (R-Car H3 / M3) • 4x 2MP @ 30fps input • 4k @ 60fps output • Cogent color harmonization • Dynamic 3D bowl, dynamic blend zones • Transparent car (Historical view) • Detection features IMR version (R-Car V3H / V3M) • 4x 2MP 30fps input
Software Package Cogent Embedded Inc.
ISP Solutions for R-Car V3H & R-Car V3M
R-Car V3x ISP solutions, ISP Pipeline • Raw data correction • Lens correction • Noise reduction • Demosaic • Exposure control • White balance • Color correction • Color space conversion: RGB or YUV output PC Tuning Tools • Real-time Tuning • Off-line Tuning
Software Package Cogent Embedded Inc.
Safety Support Program Consultancy for R-Car Automotive Applications
AVL Software and Functions GmbH provides System FuSa Consultancy for Renesas R-Car SOCs
Software Package AVL Software and Functions GmbH
RoX Software Development Kit
The RoX SDK is an easy-to-start & easy-to-use development framework for the R-Car SoCs.
Software Package Renesas
11 items

Software Downloads

Type Title Date
Software & Tools - Other
Log in to Download XLSM 334 KB
Software & Tools - Other
Log in to Download ZIP 428.12 MB
2 items

Sample Code

 

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models
 

Applied Filters:

Reset1 of 1 Products
 

News & Blog Posts

Renesas’ R-Car Open Access Platform Accelerates Software-Defined Vehicle Development With Market-Ready Software News Jun 20, 2024
ADAS Fast Track Solution – R-Car V3H/V4H ADAS Reference Application Blog Post Jan 12, 2024
How to Build Together a Safe and Efficient AD & ADAS Central Computing Solution Blog Post Nov 28, 2023
R-Car V3H - Energy Efficient Interior Monitoring Solution (DMS/OMS) Blog Post Oct 17, 2023
Renesas Strategy for Autonomous Driving and ADAS Blog Post Jan 10, 2023
View More