Overview
Description
This solution is for a video IP phone with Hi-Fi audio support. The phone also has automatic noise cancellation and a voice wake-up function. The system supports large touch panel displays, eliminating the need for mechanical buttons, and provides a scalable IP communication platform.
System Benefits:
- Multi-touch LCD screen with an on-screen virtual keyboard for easier communication
- One USB Type-A and one USB Type-C for media storage
- Integrated Wi-Fi/Bluetooth®
- System supports multiple audio sources, handset, headset and speakerphone, and USB headset
- Two Gigabit Ethernet available
- OS for Linux and Android
- Dual power option via 48V power supply or Power over Ethernet (PoE)
- System can auto-detect the headphone plug in to simplify the design (no software needed)
- System can auto-detect handset by a proximity sensor
Comparison
Applications
- IP phones
- Video IP phones
- Visual communication systems
- Intercoms
Winning Combinations Interactive Diagram
Select a block to discover products for your design
Skip interactive block diagramRecommended Products
Buck
Recommended Products
Buck
Recommended Products
PMIC
Recommended Products
MPU
Recommended Products
Clock
Recommended Products
Power Controller
Recommended Products
Audio Codec
Recommended Products
Audio Codec
Exiting Interactive Block Diagram