Skip to main content

Overview

Description

The ISL6185 USB power controller family provides fully independent overcurrent (OC) fault protection for two or more USB ports. This product family consists of sixteen individual functional product variants and three package options. It is operation rated for a nominal +2. 5V to +5V range and is specified over the full commercial and industrial temperature ranges. Each ISL6185 type incorporates in a single package two 71mΩ P-channel MOSFET power switches for power control. Each features internal current monitoring, accurate current limiting, and current limited delay to turn-off, for system supply protection along with control and communication I/O. The ISL6185 family offers product variants with specified continuous output current levels of 0. 6A, 1. 1A, 1. 5A or 1. 8A; enable active high or low inputs; and latch off or automatic retry after overcurrent turn-off, making these devices well suited for many low-power applications. This family of ICs is offered in an industry-standard SOIC pinout and also in the 70% smaller 3x3 DFN packages providing similar or enhanced performance in the smallest possible package.

Features

  • Industrial Temperature Range of -40°C to +85°C; also available – see ISL6185XXI
  • 2.5V to 5V Operating Range
  • 71mΩ Integrated Power P-channel MOSFET Switches
  • Continuous Current Options for 0.6A, 1.1A, 1.5A and 1.8A
  • Thermally Insensitive 12ms of Current Limiting Prior to Turn-Off
  • Output Discharges with Reverse Current Blocking When Disabled
  • Latch-off or Auto Restart Options
  • 1µA Off-State Supply Current
  • Enable Polarity Options
  • Industry-standard Pin for Pin SOIC, and Smaller DFN Packages Available
  • UL Recognized, File Number: E333469

Comparison

Applications

  • USB 1, 2, 3 Port Power Management
  • Low Power (18W) Electronic Circuit Limiting and Breaker

Documentation

Design & Development

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters:

Loading