Skip to main content

Multi-Cell USB PD Power Bank with Quick Charge 2.0/3.0

Overview

Description

With the growing use of smartphones, tablets, laptops, and other portable devices, consumers demand on-the-go charging solutions to keep their devices powered throughout the day. This high-performance portable charging design supports 60W+ with a full USB Power Delivery (PD) programmable power supply (PPS) and is suitable for multi-cell (2 to 4 cells) configurations. It integrates an advanced Battery Management System (BMS) and Bluetooth® Low Energy (LE) for real-time monitoring, ensuring efficient, fast charging with enhanced safety features.

System Benefits​:

  • Multi-cell configuration improves power delivery efficiency and capability, offering a flexible and scalable solution for various power levels.
  • Quick Charge (QC) 2.0 and 3.0 facilitate faster device charging and maintain backward compatibility with QC 2.0 speeds, providing flexibility for different devices.
  • Integrated BMS and Bluetooth LE monitor the power bank’s state of charge (SOC) and state of health (SOH), enhancing safety and contributing to longer battery life.

Comparison

Applications

  • Power banks

Winning Combinations Interactive Diagram

Select a block to discover products for your design

4:3 ratio Sheet.1 Sheet.2 Sheet.3 Sheet.4 US234 US234 US234 USB-C USB-C USB-C USB-C Sheet.14 Sheet.15 Sheet.16 Sheet.17 Sheet.18 Sheet.19 Sheet.20 Sheet.21 Sheet.22 Sheet.23 Sheet.24 Sheet.25 Sheet.26 Shunt Sheet.110 Sheet.111 Sheet.112 Sheet.148 USB-A Fast Charging Protocol Frontend USB-A Fast Charging Protocol Frontend QC2, QC3, BC1.2 USB-A Fast Charging Protocol FrontendQC2, QC3, BC1.2 LSW, 20V+ LSW, 20V+, 4.5A Surge Prot., OVP, OPT LSW, 20V+, 4.5A Surge Prot., OVP, OPT USB PD Controller (TCPC) USB PD Controller (TCPC) USB PD Controller (TCPC) USB Host USB Host BC1.2 CDP, SDP USB2 DM/DP mux USB Host BC1.2 CDP, SDP USB2 DM/DP mux Bluetooth Low Energy Bluetooth Low Energy Bluetooth Low Energy Buck-Boost Charger Buck-Boost Charger Buck-Boost Charger GreenPAK GreenPAK GreenPAK Sheet.175 Label Text 10pt.254 + + Label Text 10pt.255 - - Sheet.103 Line 1pt.1552 Line 1pt.1583 Sheet.108 Sheet.183 Label Text 10pt.254 + + Label Text 10pt.255 - - Sheet.186 Line 1pt.1552 Line 1pt.1583 Sheet.189 Sheet.190 Label Text 10pt.254 + + Label Text 10pt.255 - - Sheet.193 Line 1pt.1552 Line 1pt.1583 Sheet.196 Sheet.197 Label Text 10pt.254 + + Label Text 10pt.255 - - Sheet.200 Line 1pt.1552 Line 1pt.1583 Sheet.203 Sheet.209 Sheet.204 Sheet.205 Sheet.206 Sheet.207 Sheet.208 Connector 2 Connector 2.212 Connector 2.213 Connector 2.214 Sheet.237 Sheet.73 Sheet.74 Sheet.75 Sheet.76 Sheet.77 Sheet.78 Sheet.79 Sheet.81 Sheet.82 Sheet.238 Sheet.228 Sheet.229 Sheet.230 Sheet.231 Sheet.232 Sheet.233 Sheet.234 Sheet.235 Sheet.236 Connector double arrow Connector Arrow USB-A USB-A USB-A DP/DM USB2 DP/DM USB2 DP/DMUSB2 VBUS-a VBUS-a VBUS-a Connector Line Imax Imax Imax Connector Arrow.305 Connector Arrow.306 Connector Arrow.308 VBus-c VBUS-c VBUS-c 5V-12V 2.4A 5V-12V 2.4A 5V-12V 2.4A 3.3V – 21V, 3A 3.3V-21V, 3A 3.3V-21V, 3A Connector Arrow.313 Connector Line.314 Connector Line.315 Connector Line.317 Connector Line.318 Connector Line.326 Connector Line.327 Connector Line.328 Connector Arrow.329 Connector Arrow.330 Connector Line.331 CC1/CC2 CC1/CC2 CC1/CC2 DP/DM USB2 DP/DM USB2 DP/DM USB2 5V, 1A 5V, 1A 5V, 1A 5V 5V 5V Connector Arrow.336 Connector Arrow.337 Connector Arrow.338 Connector Line.339 Connector Line.340 Connector Line.341 Connector Line.342 Connector Line.344 Connector Arrow.345 Connector Arrow.348 Connector Arrow.349 DLNK DLNK DLNK 5V-12V, 2.4A 5V-12V, 2.4A 5V-12V, 2.4A VBUS-c VBUS-c VBUS-c Connector Line.356 Connector Line.357 5V 5V 5V nEN nEN nEN Connector Arrow.360 Connector Arrow.361 Connector Arrow.362 ON ON ON nFault nFault nFault Isns Isns Isns Connector Arrow.366 Connector dotted arrow Connector Arrow.369 DLNK DLNK DLNK nPG nPG nPG Sheet.372 Connector Line.319 Connector 2.324 Sheet.373 Connector Line.323 Connector 2.325 Connector 1 Connector 1.375 Connector Line.377 Connector 1.378 Connector 1.379 Connector Line.380 Connector Line.381 DP/DM DP/DM DP/DM Connector Arrow.383 Connector Line.387 Connector Arrow.388 Connector Line.389 Connector 1.390 Connector Arrow.391 Connector Arrow.394 Connector 1.395 12C I2C I2C Connector 1.399 Connector Line.400 Connector Line.403 EN1 EN2 EN1 EN2 EN1EN2 Connector double arrow.405 Connector Line.408 3V3 3V3 3V3 CEN, SMART-CDP, CB CEN, SMART-CDP, CB CEN, SMART-CDP, CB Sheet.495 Sheet.496 Sheet.497 Darlington.131 Sheet.499 Sheet.500 Darlington.254 Sheet.502 Sheet.503 Darlington.254 Sheet.505 Sheet.506 Sheet.507 Darlington.131 Sheet.509 Sheet.510 Darlington.254 Sheet.512 Sheet.513 Darlington.254 Sheet.515 Sheet.516 Sheet.517 Darlington.131 Sheet.519 Sheet.520 Darlington.254 Sheet.522 Sheet.523 Darlington.254 Sheet.525 Sheet.526 Sheet.527 Darlington.131 Sheet.529 Sheet.530 Darlington.254 Sheet.532 Sheet.533 Darlington.254 Connector 1.535 Connector Line.536 Connector Line.537 Connector Line.538 Connector Line.539 Connector Line.540 Connector Line.541 VBAT VBAT VBAT VBAT VBAT VBAT VSYS VSYS VSYS Connector 1.545 Connector 1.546 Connector 1.547 Connector 1.548 12C Master I2C Master I2C Master 12C Slave I2C Slave I2C Slave Connector Arrow.552 PWM-DAC PWM-DAC PWM-DAC Sheet.555 Sheet.486 Sheet.487 Darlington.131 Sheet.489 Sheet.490 Darlington.254 or Resistor or Resistor or Resistor BMS Fuel Gauge BMS, Fuel Gauge and USB PD Policy BMS, Fuel Gauge & USB PD Policy BMS, Fuel Gauge & USB PD Policy CPU CPU CPU DC/DC Buck DC/DC Buck 5V-12V, 3A and 5V/300kHZ-2MHz DC/DC Buck 5V-12V, 3A & 5V/300kHZ-2MHz DC/DC Buck 5V-12V, 3A & 5V/300kHZ-2MHz VOUT1 VOUT1 VOUT1 VOUT2 VOUT2 VOUT2 VIN VIN VIN LSW, 14Vmax LSW, 14Vmax, 2.4A OCP, OVP, OTP, RCP LSW, 14Vmax, 2.4A OCP, OVP, OTP, RCP
Exiting Interactive Block Diagram

Videos & Training