Skip to main content

Smart 3-Ph E-Meter

Overview

Description

As a result of increasing law regulations, energy subscribers will gain more freedom to choose between tariffs and utilities, optimizing their energy costs. However, with the rise in renewable energy generation, local utilities need more efficient ways to monitor energy consumption at the subscriber level to adjust conventional energy production accordingly. The utility's business model - prepaid vs. postpaid - will mainly depend on local consumption patterns and payment habits. Consequently, future electricity meters will require reliable bi-directional communication to meet these evolving needs. The choice of solutions, whether wired or wireless, will depend on local circumstances.

System Benefits:

  • The calculated energy parameters are digitized and transferred via UART to the application controller through an optical isolator.
  • The digitized metrology data transferred through the optical isolator reaches the applications controller, an Arm® Cortex®-M4 device with 512kB flash and 256kB RAM.
  • The LED and RS-485 interfaces enable reliable bi-directional serial communication during production and field operations.
  • For remote areas with poor grid quality, 2G or 5G wireless connectivity is essential for reliable communication.
  • A mechanical switch detects tampering attempts, triggering a register flag when the meter case is opened.
  • For urban deployments, reliable connectivity is essential, whether through Sub-1 GHz data logging or wired power line communication (PLC). This system features a high-performance narrowband PLC modem IC, supporting both G3-PLC and PRIME specifications.
  • Two independent DC/DC bucks supply power to the wireless module and the application meter, while three LDOs provide independent power for each metrology phase.
  • The RS-485 interface requires its own galvanic isolation. Optionally, the same LDO can be used if an additional flyback output is available.

Comparison

Applications

Block Diagram

Select a block to discover products for your design

Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.

Launch Lab on the Cloud
4:3 ratio Sheet.1 Sheet.2 Sheet.3 Sheet.4 EU019 EU019 EU019 Connector Line Connector Line.7 Connector Line.8 AC/DC AC/DC AC/DC Connected signals line Connector Line.14 Connector Line.15 Connector Line.16 Connector Line.17 Connector Line.18 Photocoupler x3 = 1 per Phase Photocoupler x3 = 1 per Phase Photocoupler x3 = 1 per Phase Connector Line.22 Connector Line.23 Connector Line.24 Connector Line.25 Connected signals line.27 Connected signals line.29 Connected signals line.30 Connected signals line.31 Bi-directional Bi-directional.33 Connected signals line.35 Connected signals line.36 Connected signals line.37 Vertical Wire Bundle 3 3 3 Sheet.40 Vertical Wire Bundle.41 3 3 3 Sheet.43 Transceiver Transceiver Transceiver GPS + LTE GPS + LTE GPS + LTE Bi-directional.50 Bi-directional.51 Bi-directional.52 Bi-directional.53 Connector Arrow Connected signals line.56 Bi-directional.58 Bi-directional.59 Connector Line.60 Connected signals line.61 Connected signals line.63 Connector Line.65 Connected signals line.66 Connected signals line.67 Connected signals line.68 Phase 1 Phase 1 Phase 1 Phase 2 Phase 2 Phase 2 Phase 3 Phase 3 Phase 3 3.8V 3.8V 3.8V 3.3V 3.3V 3.3V 3.3V 3.3V 3.3V Neutral Neutral Neutral Neutral Neutral Neutral Connector Arrow.78 Connector Arrow.79 Connector Arrow.80 Connected signals line.82 Connector Arrow.83 Connector Arrow.84 Connector Arrow.85 Sub-1 GHz Sub-1 GHz Sub-1 GHz PLC Modem PLC Modem PLC Modem Real-Time Clock Real-Time Clock Real-Time Clock Rogowski Coil x3 = 1 per Phase Rogowski Coil x3 = 1 per Phase Rogowski Coil x3 = 1 per Phase Voltage Sensor Circuit x3= 1 per Phase Voltage Sensor Circuit x3= 1 per Phase Voltage Sensor Circuit x3= 1 per Phase AFE to MCU x3 = 1 per Phase AFE to MCU x3 = 1 per Phase AFE to MCU x3 = 1 per Phase Buck Regulator Buck Regulator Buck Regulator Buck Regulator Buck Regulator Buck Regulator LDO x3 LDO x3 LDO x3 Line Driver Line Driver Line Driver MCU MCU MCU
Exiting Interactive Block Diagram