Skip to main content

400V/2kW Synchronous Motor Controller with HMI Controller

Overview

Description

This high-end (400V/2kW) synchronous motor system operates on single-phase or 3-phase mains power. It features a high-performance Arm® core MCU for motor control, working in an isolated island and utilizing optocoupled IGBT drivers. The system includes a single-phase or 3-phase power supply with power factor correction (PFC) for efficient and reliable operation in demanding industrial applications.

System Benefits​:

  • Complete high-performance motor control system from a single supplier, ensuring compatibility and streamlined support
  • Includes connection to ASi5 industrial system bus and local HMI control front-end
  • Incorporates PFC for improved energy efficiency

Comparison

Applications

  • High-performance water pumps and hydraulic pumps
  • Elevator motors

Block Diagram

Select a block to discover products for your design

Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.

Launch Lab on the Cloud
4:3 ratio Sheet.36 Non-Renesas Component.32 11pt text 11pt text Sheet.1 Sheet.2 Sheet.3 Sheet.4 EU128 EU128 EU128 DC/DC DC/DC DC/DC ETH ETH ETH Dig & An I/O Dig & An I/O Dig & An I/O HMI HMI HMI Sheet.14 Sheet.15 Sheet.16 HMI Controller HMI Controller HMI Controller Sheet.20 Sheet.21 Sheet.22 Sheet.26 1-Ph / 3-Ph Mains 1-Ph/3-Ph Mains 1-Ph/3-Ph Mains HMI Power Supply HMI Power Supply HMI Power Supply HOT Side Power Supply HOT Side Power Supply HOT Side Power Supply Sheet.35 Sheet.37 Sheet.38 Sheet.40 Sheet.41 Sheet.42 Sheet.44 Sheet.46 Sheet.47 IGBT Half Bridge IGBT Half Bridge IGBT Half Bridge Isolation Amplifier Isolation Amplifier Isolation Amplifier Sheet.50 Sheet.51 Sheet.52 Sheet.56 Sheet.57 Sheet.58 Sheet.63 Sheet.64 Sheet.65 Sheet.66 Position Sensor Position Sensor Position Sensor Sheet.69 Sheet.70 Sheet.71 Sheet.72 Sheet.73 Sheet.74 Sheet.75 Sheet.76 Sheet.77 3.3V 3.3V 3.3V 5V/8W 5V/8W 5V/8W 9V/800mA 9V/800mA 9V/800mA GND GND GND Vcc Vcc Vcc 9V 9V 9V 8 8 8 8 Sheet.86 6 6 6 6 Sheet.89 2 2 2 2 Sheet.92 2 2 2 2 Sheet.95 24V 24V 24V Connector 1.161 High Voltage DC High Voltage DC High Voltage DC Sheet.125 Sheet.126 Sheet.127 Sheet.128 Negative Power Rail Line.758 Line.759 Sheet.133 Sheet.134 Connector 1.161.135 Connector 1.161.136 Resistor - Fixed Resistor - Fixed.139 Connector 1.161.140 Connector 1.161.141 Connector 1.161.142 Connector 1.161.143 Connector 1.161.144 Resistor - Fixed.145 Resistor - Fixed.146 Sheet.147 Sheet.148 Sheet.149 Sheet.156 Sheet.150 Sheet.151 Sheet.152 Connector 1.153 Connector 1.154 Connector 1.155 Sheet.157 Negative Power Rail.158 Line.758 Line.759 Sheet.161 Sheet.162 MCU MCU MCU CAN CAN CAN Sheet.163 MCU MCU MCU CAN CAN CAN 1-Ph/3-Ph PSU + PFC 1-Ph/3-Ph PSU + PFC 1-Ph/3-Ph PSU + PFC Connector dotted line High End Motor Control High End Motor Control High End Motor Control Motor Motor.171 Sheet.172 Sheet.173 M M Isolation Isolation Isolation Isolation Isolation Sheet.110 Sheet.111 Isolation Isolation Isolation Isolation Isolation Sheet.116 Sheet.117 Non-isolated AC/DC Non-isolated AC/DC Non-isolated AC/DC Isolated Flyback Isolated Flyback Isolated Flyback Isolation IGBT Driver Isolation IGBT Driver Isolation IGBT Driver Isolation IGBT Driver Isolation IGBT Driver Sheet.122 Sheet.123
Exiting Interactive Block Diagram