Overview
Description
The high-end vision AI system features Renesas' DRP-AI high-efficiency AI accelerator and OpenCV image processing accelerator, enabling real-time object detection for next-generation robotics. This system is compatible with applications such as robot vacuum cleaners that monitor surroundings with cameras to estimate position, and industrial robots that use cameras to identify and pick up specified parts. It offers advanced capabilities for enhancing the functionality and precision of robotic systems.
System Benefits:
- DRP-AI, a next-generation AI accelerator with a maximum capacity of 80 TOPS, enables high-precision and high-speed image AI systems at the edge.
- On-chip high-speed Arm® Cortex®-R8 dual-core RTOS processor provides real-time control required for robots on a single chip.
- Facilitates quick development of image AI systems, even for customers with limited AI experience, using pre-trained free AI applications and an AI SDK development environment.
Comparison
Applications
- Industrial robot
- Automated guided vehicle (AGV)
- Robot cleaner
- Autonomous lawnmower
Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.
Launch Lab on the CloudBuck Regulator
Products
Buck Regulator
Products
PMIC
Products
Buck Regulator
Products
Buck Regulator
Products
Buck Regulator
Products
Clock Generator
Products
Buck Regulator
Products
MPU
Products
Buck Regulator
Products
Buck Regulator
Products
Buck Regulator
Products
Wi-Fi 6
Products
Bluetooth Low Energy 5.1 Module
Products
Exiting Interactive Block Diagram
Videos & Training
News & Blog Posts
Considerations for Endpoint High-Performance Vision AI Processing | Blog Post | Jun 21, 2024 |