Overview
Description
As the e-Mobility segment expands, there is a growing need for more efficient charging solutions. This high-power off-board charger works on a universal input voltage range and uses a high-end MCU to control power factor correction (PFC) and manage the zero voltage switching (ZVS) – the half-bridge switching converter sitting on the secondary side of the system. The MCU offers secure control of the output parameters, and its CAN interface targets a wide range of applications.
System Benefits:
- Digital controller provides protections and features like UVLO, OVP, OCP, OTP, and inrush current control.
- Upgradable design supports higher current systems with an option to add synchronous rectification on the secondary side.
- CAN/SPI implementation enables connection to smart network cards for telematics.
Comparison
Applications
- High voltage battery packs (20-28 Cell Battery Pack (Up to 118V) and 48V Mobility Platform)
- AC/DC high voltage or wattage loads
- Light Electric Vehicles (LEV) as an off-board charger
- Industrial supplies
Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.
Launch Lab on the CloudRecommended Products
PFC
Recommended Products
Dual Op Amp
Recommended Products
N-CH
Recommended Products
High Speed Optical Isolator
Recommended Products
Optical Isolator
Recommended Products
Flyback
Recommended Products
DC/DC Buck
Recommended Products
MCU
Recommended Products
Load Switch
Recommended Products
Op Amp
Recommended Products
Dual Op Amp
Exiting Interactive Block Diagram
Videos & Training
News & Blog Posts
Drive without Limits: Interoperable Electric Vehicle (EV) Chargers | Blog Post | Mar 2, 2023 |