Processing table
PLP |
Family Name |
CPU |
Operating Freq (Max) (MHz) |
Program Memory (KB) |
Data Flash (KB) |
RAM (KB) |
Lead Count (#) |
Supply Voltage (V) |
Bit Size |
Pkg. Type |
Temp. Range |
RTC |
LVD |
DMA |
I/O Ports |
Timer |
Other Timers |
ADC |
DAC |
CAN (ch) |
Ethernet |
USB |
Human Machine Interface |
Security & Encryption |
Watchdog Timer (ch) |
I2C (#) |
SPI (#) |
Capacitive Touch Sensing Unit (ch) |
Power-On Reset |
LIN (#) |
UART (#) |
Delta-Sigma A/D Converter |
PGA (ch) |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | |||||||||||||||||||||||||||||||||||
32-bit Microcontrollers with 48MHz Arm Cortex-M23 and Integration of 24-bit Sigma-Delta ADC | 2033 Oct, 2034 Dec, 2037 Dec | RA | Arm Cortex-M23 | 48 | 256 | 8 | 32 | 32, 36, 40, 48, 64 | 1.6 - 5.5 | 32 | BGA, LFQFP, LQFP, QFN | Ta=-40 to 85°C, Ta=-40 to 105°C | Yes | Yes | DTC | 20, 22, 25, 33, 49 | 16-bit x 3-ch, 16-bit x 4-ch, 16-bit x 6-ch, 32-bit x 1-ch and more... |
16-bit x 1-ch(differential), 16-bit x 3-ch(differential) and more... |
8-bit x 2-ch, 12-bit x 1-ch | 1 | No | USB Endpoints x 5, USB Peripheral, USB Ports (ch) x 1 | Capacitive Sensing Unit 26ch | 128-bit Unique ID, AES(128/256), TRNG | 2 | 2 | 1, 2 | 9, 11, 16, 26 | Yes | 0 | 3 | No | 0 | 3.109 | |
48MHz Arm Cortex-M23 Entry-Level General-Purpose Microcontroller | 2037 Dec | RA | Arm Cortex-M23 | 48 | 32, 64, 128 | 4 | 16 | 25, 32, 36, 48, 64 | 1.6 - 5.5 | 32 | BGA, LFQFP, LGA, LQFP, QFN, WLCSP | Ta=-40 to 85°C, Ta=-40 to 105°C, Ta=-40 to 85°C, Ta=-40 to 105°C | Yes | Yes | DTC | 21, 26, 30, 40, 56 | 16-bit Asynchronous Timer x 2, 16-bit x 6-ch, 32-bit x 1-ch | 12-bit x 8-ch, 12-bit x 10-ch, 12-bit x 12-ch, 12-bit x 13-ch | 0 | Capacitive Sensing Unit 10ch, Capacitive Sensing Unit 11ch and more... |
128-bit Unique ID, AES(128/256), TRNG | 2 | 1 | 10, 11, 14, 20, 30 | Yes | 0 | 0 | No | 0 | 0.8594 | |||||
48MHz Arm Cortex-M23 Ultra-Low Power General-Purpose Microcontroller | 2037 Dec | RA | Arm Cortex-M23 | 48 | 16, 32, 64 | 2 | 8 | 16, 20, 24 | 1.6 - 5.5 | 32 | QFN, WLCSP | Ta=-40 to 85°C, Ta=-40 to 105°C, Ta=-40 to 125°C | No | Yes | DTC | 12, 16, 20 | 16-bit x 6-ch, 32-bit Asynchronous Timer x 2 | 12-bit x 4-ch, 12-bit x 7-ch, 12-bit x 8-ch | 0 | 128-bit Unique ID, AES(128/256), TRNG | 2 | 0 | 0 | Yes | 0 | No | 0 | 0.75 | |||||||
48MHz Arm Cortex-M23 Ultra-Low power General-Purpose Microcontroller | 2037 Dec | RA | Arm Cortex-M23 | 48 | 128, 256 | 8 | 32 | 48, 64, 80, 100 | 1.6 - 5.5 | 32 | LFQFP, LQFP, QFN | Ta=-40 to 85°C, Ta=-40 to 105°C | Yes | Yes | DTC | 37, 53, 69, 85 | 16-bit Asynchronous Timer x 2, 16-bit x 3-ch, 16-bit x 6-ch, 32-bit x 4-ch | 12-bit x 9-ch, 12-bit x 13-ch, 12-bit x 17-ch, 12-bit x 19-ch | 12-bit x 1-ch | 1 | No | No | Capacitive Sensing Unit 20ch, Capacitive Sensing Unit 30ch and more... |
128-bit Unique ID, AES(128/256), TRNG | 2 | 2 | 20, 30, 32 | Yes | 0 | No | 0 | 1.675 | |||
100MHz Arm Cortex-M33, Entry-Line with Balanced Low Power Consumption & Optimized Feature Integration | 2034 Mar, 2037 Dec, 2039 Mar, TBD | RA | Arm Cortex-M33 | 100 | 256, 512 | 8 | 128 | 48, 64 | 2.7 - 3.6 | 32 | LFQFP, LQFP, QFN | Ta=-40 to 85°C | Yes | Yes | DMAC x 8ch, DTC | 30, 44 | 16-bit x 2-ch, 32-bit x 2-ch | 12-bit x 7-ch, 12-bit x 9-ch | 12-bit x 1-ch, 12-bit x 2-ch | 1 | No | USB Full-Speed Support | 128-bit Unique ID, ARM TrustZone, TRNG | 2 | 1 | 1 | 0 | Yes | 0 | No | 0 | 2.015 | |||
Entry-Line 100MHz Arm® Cortex®-M33 General Purpose Microcontroller | 2034 Mar, 2039 Mar, TBD | RA | Arm Cortex-M33 | 100 | 128 | 4 | 40 | 32, 36, 48, 64 | 2.7 - 3.6 | 32 | BGA, LFQFP, QFN | Ta=-40 to 85°C, Ta=-40 to 105°C | Yes | Yes | DMAC x 8ch, DTC | 16, 20, 29, 45 | 16-bit x 4-ch, Low-Power 32-bit Asynchronous Timer x 2-ch | 12-bit x 4-ch, 12-bit x 5-ch, 12-bit x 8-ch, 12-bit x 12-ch | 12-bit x 1-ch | 0 | No | USB Full-Speed Support | 128-bit Unique ID, ARM TrustZone, Arm TrustZone, TRNG | 1, 2 | 0 | 2 | 0 | Yes | 0 | 0, 2 | No | 0 | 1.69 | ||
32-bit Microcontrollers with 48MHz Arm Cortex-M4 and LCD Controller and Cap Touch for HMI | 2038 Dec, TBD | RA | Arm Cortex-M4 | 48 | 256 | 8 | 32 | 40, 48, 64, 100 | 1.6 - 5.5 | 32 | LFQFP, LGA, LQFP, QFN | Ta=-40 to 85°C, Ta=-40 to 105°C | Yes | Yes | DMAC x 4ch, DMAC x 8ch, DTC | 28, 36, 52, 84 | 16-bit x 2-ch, 16-bit x 4-ch, 16-bit x 6-ch, 32-bit x 2-ch | 14-bit x 11-ch, 14-bit x 14-ch, 14-bit x 18-ch, 14-bit x 18-ch and more... | 8-bit x 2-ch, 12-bit x 1-ch | 1 | No | USB Endpoints x 10, USB Host, USB Isochronous Transfer Support and more... |
Capacitive Sensing Unit 27ch and more... |
128-bit Unique ID, AES(128/256), GHASH, TRNG | 2 | 2 | 2 | 10, 15, 24, 27 | Yes | 0 | 4 | No | 0 | 2.887 | |
100MHz Arm Cortex-M33 TrustZone, High Integration With Lowest Active Power Consumption | 2034 Mar, 2037 Dec, 2038 Dec, 2039 Mar, TBD | RA | Arm Cortex-M33 | 100 | 256, 384, 512 | 8 | 128 | 48, 64, 100 | 2.7 - 3.6 | 32 | LFQFP, LQFP, QFN | Ta=-40 to 105°C | Yes | Yes | DMAC x 8ch, DTC, DTC | 30, 44, 78 | 16-bit x 4-ch, 32-bit x 4-ch, 32-bit x 4-ch and more... |
12-bit x 7-ch, 12-bit x 9-ch, 12-bit x 13-ch | 12-bit x 2 ch | 1 | No | USB Endpoints x 10, USB Host, USB Host, USB Peripheral and more... |
Capacitive Sensing Unit 4ch, Capacitive Sensing Unit 7ch and more... |
128-bit Unique ID, AES(128/192/256), Arm TrustZone and more... |
2 | 1, 2 | 1 | 4, 7, 12 | Yes | 0 | No | 0 | 2 | ||
100MHz Arm Cortex-M33 TrustZone, High Integration with Rich Connectivity | 2034 Mar, 2037 Dec, 2038 Dec, 2039 Mar, TBD | RA | Arm Cortex-M33 | 100 | 512, 768, 1024 | 8 | 128 | 64, 100, 144 | 2.7 - 3.6 | 32 | BGA, LFQFP, LQFP | Ta=-40 to 85°C, Ta=-40 to 105°C, Ta=-40 to 105°C | Yes | Yes | DMAC x 8ch, DTC | 42, 46, 76, 110 | 16-bit x 4-ch, 32-bit x 4-ch, Low-Power 16-bit Asynchronous Timer x 6 | 16-bit Asynchronous Timer x 6 | 12-bit x 10-ch, 12-bit x 12-ch, 12-bit x 19-ch | 12-bit x 2 ch, 12-bit x 2-ch | 2 | No | USB Endpoints x 10, USB Host, USB Peripheral, USB Ports (ch) x 1 | Capacitive Sensing Unit 20ch | 128-bit Unique ID, AES(128/192/256), Arm TrustZone and more... |
2 | 2 | 1 | 7, 12, 20 | Yes | 0 | 0 | No | 0 | 2.857 |
Low Energy, Single Chip 32-bit Microcontrollers with 48MHz Bluetooth 5.0 | TBD | RA | Arm Cortex-M4 | 48 | 512 | 8 | 96 | 56 | 1.8 - 3.6 | 32 | QFN | Ta=-40 to 85°C | Yes | Yes | DMAC x 4ch, DTC | 34 | 16-bit x 3-ch, 32-bit x 4-ch, Asynchronous Timer x 2ch | 14-bit x 8-ch | 8-bit x 2-ch, 12-bit x 1-ch | 1 | No | USB Endpoints x 10, USB Host, USB Isochronous Transfer Support and more... |
Capacitive Sensing Unit 11ch, LCD Display Interface 4com x 9seg | 128-bit Unique ID, AES(128/256), GHASH, TRNG | 2 | 2 | 2 | 11 | Yes | 0 | 6 | No | 0 | 5.024 | |
200MHz Arm Cortex-M33, Entry-Line with High Performance & Streamlined Connectivity | 2034 Mar, 2037 Dec, 2039 Mar, TBD | RA | Arm Cortex-M33 | 200 | 512, 1024 | 8 | 256 | 48, 64, 100 | 2.7 - 3.6 | 32 | LFQFP, QFN | Ta=-40 to 85°C | Yes | Yes | DMAC x 8ch, DTC | 28, 42, 76 | 16-bit x 3-ch, 16-bit x 4-ch, 32-bit x 1-ch, 32-bit x 2-ch | 12-bit x 5-ch, 12-bit x 7-ch, 12-bit x 11-ch | 12-bit x 1-ch | 1 | No, Yes | USB Full-Speed Support | 128-bit Unique ID, ARM TrustZone, TRNG | 2 | 2 | 1, 2 | 0 | Yes | 0 | No | 0 | 3.121 | |||
Entry-Line 200MHz Arm® Cortex®-M33 General Purpose Microcontroller | 2034 Mar, 2039 Mar, TBD | RA | Arm Cortex-M33 | 200 | 128, 256 | 4 | 40 | 32, 36, 48, 64 | 2.7 - 3.6 | 32 | BGA, LFQFP, QFN | Ta=-40 to 85°C, Ta=-40 to 105°C | Yes | Yes | DMAC x 8ch, DTC | 16, 20, 29, 45 | 16-bit x 4-ch, 16-bit x 5-ch, 16-bit x 6-ch and more... |
12-bit x 4-ch, 12-bit x 5-ch, 12-bit x 8-ch, 12-bit x 12-ch | 12-bit x 1-ch, 12-bit x 2-ch | 0 | No | USB Full-Speed Support | 128-bit Unique ID, ARM TrustZone, Arm TrustZone, TRNG | 1, 2 | 0 | 2 | 0 | Yes | 0 | 0, 2 | No | 0 | 2.347 | ||
32-bit Microcontrollers with 120MHz Optimized Entry Point to the RA6 Series | 2037 Dec, TBD | RA | Arm Cortex-M4 | 120 | 512 | 8 | 256 | 64, 100 | 2.7 - 3.6 | 32 | LFQFP, LGA, QFN | Ta=-40 to 85°C, Ta=-40 to 105°C | Yes | Yes | DMAC x 8ch, DTC | 40, 76 | 32-bit x 11-ch, 32-bit x 13-ch | 12-bit x 10-ch, 12-bit x 19-ch | 12-bit x 2 ch, 12-bit x 2-ch | 2 | No | USB Endpoints x 10, USB Host, USB Isochronous Transfer Support and more... |
Capacitive Sensing Unit 12ch | 128-bit Unique ID, AES(128/192/256), ECC/RSA, GHASH, SHA224/SHA256, TRNG | 2 | 2 | 2 | 7, 12 | Yes | 0 | 7 | No | 3, 6 | 3.632 | |
32-bit Microcontrollers with 120MHz Medium Size Memory Integration and Ethernet | 2033 Oct, 2037 Dec, TBD | RA | Arm Cortex-M4 | 120 | 512, 1024 | 32 | 384 | 100, 144, 145 | 2.7 - 3.6 | 32 | LFQFP, LGA, LQFP | Ta=-40 to 85°C, Ta=-40 to 105°C | Yes | Yes | DMAC x 8ch, DTC | 76, 110 | 32-bit x 13-ch, 32-bit x 14-ch | 12-bit x 19-ch, 12-bit x 22-ch | 12-bit x 2 ch, 12-bit x 2-ch | 2 | Yes | USB Endpoints x 10, USB Host, USB Isochronous Transfer Support and more... |
Camera Interface PDC, Capacitive Sensing Unit 18ch | 128-bit Unique ID, AES(128/192/256), ECC/RSA, GHASH, SHA224/SHA256, TRNG | 2 | 2, 3 | 2 | 12, 18 | Yes | 0 | 10 | No | 0 | 5.29 | |
32-bit Microcontrollers with 120MHz with USB High-Speed, Ethernet and TFT controller | 2033 Oct, 2038 Dec, TBD | RA | Arm Cortex-M4 | 120 | 1024, 2048 | 64 | 640 | 100, 144, 145, 176 | 2.7 - 3.6 | 32 | BGA, LFQFP, LGA, LQFP | Ta=-40 to 85°C, Ta=-40 to 105°C, Ta=-40 to 105°C | Yes | Yes | DMAC x 8ch, DTC | 76, 110, 133 | 32-bit x 13-ch, 32-bit x 14-ch | 12-bit x 17-ch, 12-bit x 19-ch, 12-bit x 22-ch, 12-bit x 24-ch | 12-bit x 2 ch, 12-bit x 2-ch | 2 | Yes | USB Endpoints x 10, USB Hi-Speed Support, USB Host and more... |
2D drawing engine, Camera Interface PDC and more... |
128-bit Unique ID, AES(128/192/256), ECC/RSA, GHASH, SHA224/SHA256, TRNG | 2 | 2, 3 | 2 | 12, 13, 18 | Yes | 0 | 0, 10 | No | 6 | 6.339 | |
200MHz Arm Cortex-M33 TrustZone, High Integration with Ethernet and OctaSPI | 2034 Mar, 2037 Dec, 2038 Dec, 2039 Mar, TBD | RA | Arm Cortex-M33 | 200 | 512, 768, 1024 | 8 | 256 | 64, 100, 144 | 2.7 - 3.6 | 32 | BGA, LFQFP, LQFP | Ta=-40 to 85°C, Ta=-40 to 105°C | Yes | Yes | DMAC x 8ch, DTC | 42, 46, 76, 110 | 16-bit x 6-ch, 32-bit x 4-ch, 32-bit x 4-ch and more... |
16-bit Asynchronous Timer x 6 | 12-bit x 10-ch, 12-bit x 12-ch | 12-bit x 2 ch, 12-bit x 2-ch | 2 | No, Yes | USB Endpoints x 10, USB Endpoints x 10, USB Host and more... |
Capacitive Sensing Unit 20ch | 128-bit Unique ID, AES(128/192/256), Arm TrustZone and more... |
2 | 2 | 2 | 7, 12, 20 | Yes | 0 | 8, 10 | No | 0 | 3.407 |
200MHz Arm Cortex-M33 TrustZone, Highest Integration with Ethernet and CAN FD | 2034 Mar, 2037 Dec, 2038 Dec, 2039 Mar, TBD | RA | Arm Cortex-M33 | 200 | 1024, 1536, 2048 | 8 | 512 | 100, 144, 176 | 2.7 - 3.6 | 32 | BGA, LFQFP, LQFP | Ta=-40 to 85°C, Ta=-40 to 105°C | Yes | Yes | DMAC x 8ch, DTC | 76, 110, 133 | 16-bit x 6-ch, 32-bit x 4-ch, 32-bit x 4-ch and more... |
16-bit Asynchronous Timer x 6 | 12-bit x 9-ch, 12-bit x 11-ch, 12-bit x 12-ch, 12-bit x 13-ch and more... |
12-bit x 2 ch, 12-bit x 2-ch | 0, 2 | Yes | USB Endpoints x 10, USB Endpoints x 10, USB Host and more... |
Capacitive Sensing Unit 12ch, Capacitive Sensing Unit 20ch | 128-bit Unique ID, AES(128/192/256), Arm TrustZone and more... |
2 | 2, 3 | 1, 2 | 12, 20 | Yes | 0 | No | 0 | 4.908 | |
120MHz Arm Cortex-M4, ASSP of RA6 for Motor Control | 2037 Dec, TBD | RA | Arm Cortex-M4 | 120 | 256, 512 | 8 | 64 | 64, 100 | 2.7 - 3.6 | 32 | LFQFP | Ta=-40 to 105°C | No | Yes | DMAC x 8ch, DTC | 40, 76 | 32-bit x 11-ch, 32-bit x 13-ch | 12-bit x 10-ch, 12-bit x 19-ch | 12-bit x 2 ch, 12-bit x 2-ch | 1 | No | USB Endpoints x 10, USB Host, USB Isochronous Transfer Support and more... |
128-bit Unique ID, AES(128/192/256), ECC/RSA, GHASH, SHA224/SHA256, TRNG | 2 | 2 | 2 | 0 | Yes | 0 | 7 | No | 3, 6 | 2.662 | ||
240MHz Arm Cortex-M33 TrustZone, High Real-time Engine for Motor Control | 2039 Mar, TBD | RA | Arm Cortex-M33 | 240 | 256, 512 | 16 | 64 | 48, 64, 100 | 2.7 - 3.6, 2.7 - 36 | 32 | LFQFP, LQFP, QFN | Ta=-40 to 105°C | No | Yes | DMAC x 8ch, DTC | 35, 51, 84 | 32-bit x 12-ch | 12-bit x 29-ch, 16-bit x 10-ch, 16-bit x 18-ch, 16-bit x 29-ch | 12-bit x 2-ch, 12-bit x 4-ch | 1 | No | 128-bit Unique ID, AES(128/256), Arm TrustZone, GHASH, TRNG | 2 | 2 | 2 | 0 | Yes | 0 | 6 | No | 3, 4 | 3.49 | |||
Low Power, Low Pin Count Microcontrollers for General Purpose Applications | 2033 Dec, 2036 Mar | RL78 | RL78 | 20 | 1, 2, 4 | 0 | 0.5, 0.25, 0.125 | 10, 16 | 2 - 5.5 | 8 | LSSOP, SSOP | -40 to 85°C | Yes | No | No | 8, 14 | 12-bit x 1-ch, 16-bit x 2-ch, 16-bit x 4-ch | 10-bit x 4-ch, 10-bit x 7-ch | No | 0 | No | No | No | No | 1 | 1, 2 | 0 | 0 | No, Yes | 0 | 1 | No | 0.3125 | ||
Low Power, Low Pin Count Microcontrollers for General Purpose Applications | 2035 Dec | RL78 | RL78 | 24 | 16 | 2 | 1.5 | 10, 16, 20, 24 | 1.6 - 5.5 | 16 | HWQFN, LSSOP, SSOP, TSSOP | -40 to 85°C, -40 to 105°C | Yes | Yes | No | 7, 13, 17, 21 | 8-bit x 2-ch, 12-bit x 1-ch, 16-bit x 5-ch | 10-bit x 3-ch, 10-bit x 8-ch, 10-bit x 10-ch, 10-bit x 11-ch | 8-bit x 1-ch, 8-bit x 2-ch | 0 | No | No | No | No | 1 | 0, 2, 5, 6 | 0 | 0 | No, Yes | 0, 1 | 0, 1, 2 | No | 0.6623 | ||
Compact, Low Power Microcontrollers for General Purpose Applications Ideal for Sub-MCUs | 2033 Dec, 2035 Dec, 2036 Mar | RL78 | RL78 | 24 | 2, 4, 8, 12, 16 | 0, 2 | 0.5, 0.25, 0.75, 1, 1.5, 2 | 20, 24, 30 | 1.8 - 5.5, 2.4 - 5.5 | 16 | HWQFN, LSSOP, TSSOP | -40 to 85°C, -40 to 105°C | Yes | Yes | No, Yes | 18, 22, 26 | 12-bit x 1-ch, 16-bit x 4-ch, 16-bit x 8-ch | 10-bit x 8-ch, 10-bit x 11-ch | No | 0 | No | No | No | No | 1 | 1, 3, 4 | 0 | 0 | No, Yes | 0 | 1, 3 | No | 0.5125 | ||
Low Power, High Function Microcontrollers for General Purpose Applications | 2027 Dec, 2028 Dec, 2033 Dec, 2034 Dec, 2035 Dec, 2036 Mar | RL78 | RL78 | 32 | 16, 32, 48, 64, 96, 128, 192, 256, 384, 512 | 0, 4, 8 | 2, 3, 4, 8, 12, 16, 20, 24, 32 | 20, 24, 25, 30, 32, 36, 40, 44, 48, 52, 64, 80, 100, 128 | 1.6 - 5.5, 2.4 - 5.5 | 16 | HWQFN, LFQFP, LQFP, LSSOP, TSSOP, VFBGA, WFLGA | -40 to 85°C, -40 to 105°C | Yes | Yes | Yes | 16, 20, 21, 26, 28, 32, 36, 40, 44, 48, 58, 74, 92, 120 | 8-bit x 4-ch, 12-bit x 1-ch, 16-bit x 8-ch, 16-bit x 12-ch, 16-bit x 16-ch | 10-bit x 6-ch, 10-bit x 8-ch, 10-bit x 9-ch, 10-bit x 10-ch and more... |
No | 0 | No | No | No | No | 1 | 2, 3, 4, 5, 6, 7, 10 | 0 | 0 | No, Yes | 0, 1 | 2, 3, 4 | No | 0.5375 | ||
Low Power, Lower Operating Current Microcontrollers for General Purpose Applications | N/A | RL78 | RL78 | 32 | 384, 512 | 8 | 24, 32 | 44, 48, 64, 100 | 1.6 - 5.5, 2.4 - 5.5 | 16 | LFQFP, LQFP | -40 to 85°C, -40 to 105°C | Yes | Yes | Yes | 40, 44, 58, 92 | 12-bit x 1-ch, 12-bit x 1-cht, 16-bit x 8-ch, 16-bit x 12-ch | 10-bit x 10-ch, 10-bit x 12-ch, 10-bit x 20-ch | No | 0 | No | No | No | No | 1 | 0, 1 | 0 | 0 | Yes | 0, 1 | 0, 3 | No | 2.171 | ||
Low Power, High Function, General Purpose Microcontrollers for Motor Control, Industrial and Metering Applications | 2028 Dec, 2033 Dec, 2034 Dec, 2035 Dec, 2036 Mar | RL78 | RL78 | 32 | 16, 32, 48, 64, 96, 128, 192, 256, 384, 512 | 4, 8 | 2.5, 4, 5.5, 12, 16, 20, 24, 32, 48 | 30, 32, 36, 40, 44, 48, 52, 64, 80, 100 | 1.6 - 5.5 | 16 | HWQFN, LFQFP, LQFP, LSSOP, WFLGA | -40 to 85°C, -40 to 105°C | Yes | Yes | No, Yes | 26, 28, 32, 36, 40, 44, 48, 58, 74, 92 | 12-bit x 1-ch, 16-bit x 8-ch, 16-bit x 12-ch | 10-bit x 8-ch, 10-bit x 9-ch, 10-bit x 10-ch, 10-bit x 12-ch and more... |
8-bit x 1-ch, 8-bit x 2-ch, No | 0 | No | No | No | No | 1 | 4, 5, 6, 7, 10 | 0 | 0 | Yes | 1 | 3, 4 | No | 0.7914 | ||
Compact, Low Pin Count Microcontrollers with Rich Peripheral Functions for General Purpose Applications | 2033 Dec, 2035 Dec | RL78 | RL78 | 16 | 4, 8 | 1 | 1 | 8, 10, 16, 20 | 2.4 - 5.5 | 16 | HWQFN, LSSOP, SOP, SSOP, WDFN | -40 to 85°C, -40 to 105°C, -40 to 125°C | No | Yes | No | 6, 8, 14, 18 | 12-bit x 1-ch, 16-bit x 8-ch | 10-bit/8-bit x 3-ch, 10-bit/8-bit x 4-ch, 10-bit/8-bit x 7-ch and more... |
No | 0 | No | No | No | No | 1 | 2, 3 | 1, 2 | 0 | Yes | 0 | 1 | No | 0.3308 | ||
Compact, Low Pin Count Microcontrollers with Capacitive Touch Sensor Unit, Ideal for Home Appliances and High-Temperature Environments | 2033 Dec, 2035 Dec | RL78 | RL78 | 16 | 16, 32 | 1 | 2 | 10, 16, 20, 24, 32 | 2.4 - 5.5 | 16 | HWQFN, LQFP, LSSOP, SSOP | -40 to 85°C, -40 to 105°C, -40 to 125°C | No, Yes | Yes | No | 8, 14, 18, 22, 30 | 12-bit x 1-ch, 16-bit x 8-ch | 10-bit/8-bit x 4-ch, 10-bit/8-bit x 7-ch, 10-bit/8-bit x 11-ch | No | 0 | No | No | Capacitive Sensing Unit 3ch, Capacitive Sensing Unit 7ch and more... |
No | 1 | 2, 3, 4 | 1, 2, 3 | 3, 7, 11, 15 | Yes | 0 | 1, 2, 3 | No | 0.6674 | ||
Low Power, General Purpose Microcontrollers with Built-in High-resolution A/D Converter | 2027 Dec, 2028 Dec, 2034 Dec, 2035 Dec | RL78 | RL78 | 32 | 16, 32, 48, 64 | 4 | 2, 3, 4 | 25, 32, 48, 64 | 1.6 - 3.6, 2.4 - 3.6 | 16 | HWQFN, LQFP, VFBGA, WFLGA | -40 to 85°C, -40 to 105°C | Yes | Yes | Yes | 19, 26, 42, 56 | 8-bit x 4-ch, 12-bit x 1-ch, 16-bit x 8-ch | 12-bit x 13-ch, 12-bit x 18-ch, 12-bit x 24-ch, 12-bit x 28-ch | No | 0 | No | No | No | No | 1 | 3, 4, 6, 7 | 0 | 0 | Yes | 0, 1 | 2, 3 | No | 0.7914 | ||
Compact, Low Power Microcontrollers Supporting USB Communications and Rapid Charging | 2034 Dec, 2035 Dec | RL78 | RL78 | 24 | 32 | 2 | 5.5 | 32, 48 | 2.4 - 5.5 | 16 | HWQFN, LQFP | -40 to 85°C, -40 to 105°C | Yes | Yes | Yes | 22, 38 | 12-bit x 1-ch, 16-bit x 4-ch | 10-bit x 8-ch, 10-bit x 9-ch | No | 0 | No | USB Endpoints x 5, USB Host, USB Peripheral and more... |
No | No | 1 | 3 | 0 | 0 | Yes | 0 | 1 | No | 0.9359 | ||
Bluetooth Low Energy Microcontrollers for Smart Connectivity | 2026 Mar | RL78 | RL78 | 32 | 128, 192, 256 | 8 | 12, 16, 20 | 42, 48 | 1.6 - 3.6 | 16 | HWQFN, MLZZ0042ZA-A | -25 to 75°C, -40 to 85°C | Yes | Yes | Yes | 24, 32 | 12-bit x 1-ch, 16-bit x 8-ch | 10-bit x 8-ch | 0 | No | No | 1 | 3 | 0 | 0 | No, Yes | 0 | 2 | No | 2.287 | |||||
Multifunctional Microcontrollers with Enhanced Functionality for Sensorless BLDC Motor Control | 2028 Dec, 2034 Dec, 2035 Dec | RL78 | RL78 | 32 | 32, 64 | 4 | 5.5 | 24, 32, 36, 48, 64 | 1.6 - 5.5 | 16 | HWQFN, LFQFP, LQFP, WFLGA | -40 to 85°C, -40 to 105°C | Yes | Yes | No | 20, 28, 31, 44, 58 | 12-bit x 1-ch, 16-bit x 9-ch | 10-bit x 8-ch, 10-bit x 13-ch, 10-bit x 15-ch, 10-bit x 17-ch, No | 8-bit x 1-ch, 8-bit x 2-ch, No | 0 | No | No | No | No | 1 | 4, 6, 7 | 0 | 0 | No, Yes | 1 | 3 | No | 0.85 | ||
Microcontrollers for Brushless DC Motor with Built-in Comparator | 2033 Dec, 2034 Dec | RL78 | RL78 | 24 | 8, 16 | 0 | 1.5 | 30, 32, 44 | 2.7 - 5.5 | 16 | LQFP, LSSOP | -40 to 85°C | Yes | Yes | No | 26, 28, 40 | 12-bit x 1-ch, 16-bit x 7-ch | 10-bit x 8-ch, 10-bit x 12-ch | No | 0 | No | No | No | No | 1 | 1 | 0 | 0 | Yes | 0 | 2 | No | 0.65 | ||
Lowest Power Sub-GHz Wireless Communication Microcontrollers | 2034 Dec | RL78 | -, RL78 | 32 | 0, 256, 384, 512 | 0, 8 | 0, 24, 32, 48 | 32, 64 | 1.8 - 3.6 | 16 | HVQFN, HVQFN32 | -40 to 85°C | Yes | Yes | No | 41 | 12-bit x 1-ch, 16-bit x 9-ch | 10-bit x 6-ch | 0 | No | No | 1 | 2 | 0 | 0 | Yes | 0 | 2 | No | 2.376 | |||||
8-bit General-purpose Microcontroller Equipped with Real-time Output Terminals for Motor Drive | N/A | RL78 | RL78 | 20 | 4, 8 | 0 | 0.5, 1 | 20 | 2 - 5.5 | 8 | TSSOP | -40 to 85°C | Yes | Yes | No | 18 | 12-bit x 1-ch, 16-bit x 4-ch | 10-bit x 8-ch | No | 0 | No | No | No | No | 1 | 0 | 0 | 0 | No, Yes | 0 | 1 | No | 0.5259 | ||
8-bit General-purpose Microcontroller Equipped with Large Current Output Terminals for LED Drive | N/A | RL78 | RL78 | 20 | 4, 8 | 0 | 0.5, 1 | 20 | 2 - 5.5 | 8 | TSSOP | -40 to 85°C | Yes | Yes | No | 18 | 12-bit x 1-ch, 16-bit x 4-ch | 10-bit x 8-ch | No | 0 | No | No | No | No | 1 | 0 | 0 | 0 | No, Yes | 0 | 1 | No | 0.6289 | ||
Small Pin General-purpose Microcontroller with 12-bit A/D Converter and 10-bit D/A Converter | 2033 Dec, 2035 Dec | RL78 | RL78 | 32 | 16 | 2 | 1.5 | 24, 32 | 2.7 - 3.6 | 16 | HWQFN, LQFP | -40 to 85°C | No, Yes | Yes | Yes | 20, 28 | 16-bit x 4-ch | 12-bit x 6-ch, 12-bit x 8-ch | 10-bit x 2-ch | 0 | No | No | No | No | 1 | 0, 1 | 0 | 0 | No, Yes | 0 | 0, 1 | No | 0.6125 | ||
General-Purpose Microcontrollers with Excellent Low-Power Performance and Rich Capacitive Touch Channels | 2037 Dec | RL78 | RL78 | 32 | 32, 64 | 2 | 4 | 16, 20, 24, 25, 30, 32, 36, 40, 44, 48 | 1.6 - 5.5 | 16 | HWQFN, LFQFP, LQFP, LSSOP, WFLGA | -40 to 85°C, -40 to 105°C | Yes | Yes | No | 12, 16, 20, 21, 26, 28, 32, 36, 40, 44 | 16-bit x 8-ch, 32-bit x 1-ch | 10-bit/8-bit x 3-ch, 10-bit/8-bit x 6-ch, 10-bit/8-bit x 8-ch and more... |
No | 0 | No | No | Capacitive Sensing Unit 5ch, Capacitive Sensing Unit 9ch and more... |
No | 1 | 2, 3, 4, 5, 6 | 1, 2, 3, 4, 5 | 5, 9, 11, 12, 16, 17, 21, 23, 25, 29 | Yes | 0, 1 | 1, 2, 3, 4 | No | 0.7161 | ||
New Generation RL78 General-Purpose Microcontroller with Further Refined Low-Power Performance and Expanded Peripheral Functions | 2033 Dec, 2034 Dec, 2037 Dec | RL78 | RL78 | 32 | 96, 128, 192, 256, 384, 512, 768 | 8 | 12, 16, 20, 24, 32, 48 | 30, 32, 36, 40, 44, 48, 52, 64, 80, 100, 128 | 1.6 - 5.5 | 16 | HWQFN, LFQFP, LQFP, LSSOP, WFLGA | -40 to 85°C, -40 to 105°C | Yes | Yes | No | 26, 28, 32, 36, 40, 44, 48, 58, 74, 92, 120 | 16-bit x 8-ch, 16-bit x 12-ch, 16-bit x 16-ch, 32-bit x 1-ch | 12-bit/10-bit/8-bit x 8-ch, 12-bit/10-bit/8-bit x 9-ch and more... |
8-bit x 2-ch | 0 | No | No | Capacitive Sensing Unit 2ch, Capacitive Sensing Unit 3ch and more... |
No | 1 | 4, 5, 6, 7, 8, 10 | 3, 4, 5, 6, 8 | 2, 3, 5, 6, 7, 8, 10, 11, 12, 13, 14, 16, 20, 22, 30, 32 | Yes | 1 | 3, 4, 5, 6 | No | 1.076 | ||
General-Purpose Microcontrollers with Highest RL78 Processing Performance and Enhanced Analog and Timers | 2037 Dec | RL78 | RL78 | 48 | 64, 128 | 4 | 12 | 20, 24, 25, 30, 32, 40, 44, 48, 52, 64 | 1.6 - 5.5 | 16 | HWQFN, LFQFP, LQFP, LSSOP, WFLGA | -40 to 85°C, -40 to 105°C, -40 to 125°C | Yes | Yes | No | 16, 20, 21, 26, 28, 36, 40, 44, 48, 58 | 16-bit x 11-ch, 16-bit x 12-ch, 32-bit x 1-ch | 12-bit/10-bit/8-bit x 12-ch, 12-bit/10-bit/8-bit x 13-ch and more... |
8-bit/10-bit x 2~3-ch | 0 | No | No | No | 0 | 1 | 2, 4, 5, 6, 7 | No | 0 | Yes | 0, 1 | 2, 3 | No | 1.249 | ||
Microcontrollers for Sensing Transducers in Healthcare Devices and Optimized for Blood Pressure Monitors | N/A | RL78 | RL78 | 24 | 64, 96, 128 | 4 | 5.5, 8 | 48, 64, 80 | 1.8 - 5.5, 2.4 - 5.5 | 16 | LFQFP, LQFP | -40 to 85°C | Yes | Yes | Yes | 29, 36, 53, 63 | 8-bit x 2-ch, 8-bit x 6-ch, 12-bit x 1-ch, 16-bit x 9-ch, 16-bit x 13-ch | 10-bit x 3-ch | 8-bit x 1-ch, 12-bit x 1-ch, No | 0 | No | No | Display Function, LCD Segment Count x 27, LCD Segment Count x 36, No | No | 1 | 1 | 1 | 0 | Yes | 1 | 3, 4 | No, Yes | 2.015 | ||
Microcontrollers that Output High-resolution PWM for Fine Dimming and Toning of Led Lighting | 2031 Mar | RL78 | RL78 | 32 | 32, 64 | 4 | 2, 4 | 20, 30, 38 | 2.7 - 5.5 | 16 | LSSOP, SSOP | -40 to 105°C, -40 to 125°C | Yes | Yes | Yes | 16, 26, 34 | 12-bit x 1-ch, 16-bit x 11-ch | 10-bit x 6-ch, 10-bit x 11-ch | 0 | No | No | 1 | 1 | 0 | 0 | Yes | 1 | 2, 3 | No | 1.403 | |||||
Low Power Microcontrollers with 24-bit ΔΣ A/D Converter, RTC Backup and High-accuracy Oscillator Ideal for Electricity Meters | 2034 Dec | RL78 | RL78 | 24 | 64, 128 | 0 | 6, 8 | 80, 100 | 1.9 - 5.5 | 16 | LFQFP, LQFP | -40 to 85°C | Yes | Yes | No | 53, 69 | 8-bit x 4-ch, 12-bit x 1-ch, 16-bit x 8-ch | 10-bit x 4-ch, 10-bit x 6-ch, 24-bit x 3-ch (Delta-Sigma) and more... |
No | 0 | No | No | LCD Segment Count x 240, LCD Segment Count x 304 | No | 1 | 2 | 1 | 0 | No, Yes | 1 | 3 | No | 2.075 | ||
Ultra-low Power Microcontrollers for High-end Smart Electricity Meter Market | 2034 Dec | RL78 | RL78 | 24, 32 | 64, 128, 256, 512 | 2 | 6, 8, 16, 32 | 64, 80, 100 | 1.6 - 5.5, 1.7 - 5.5 | 16 | LFQFP, LQFP | -40 to 85°C | Yes | Yes | No | 35, 52, 60, 68, 76 | 8-bit x 4-ch, 8-bit x 8-ch, 12-bit Interval Timer x 1-ch and more... |
10-bit x 4-ch, 10-bit x 6-ch, 12-bit x 4-ch, 12-bit x 6-ch and more... |
No | 0 | No | No | LCD Segment Count x 120, LCD Segment Count x 240, LCD Segment Count x 304 | No | 1 | 0, 3, 4 | 0 | 0 | No, Yes | 0, 1 | 0, 3, 4 | No, Yes | 2.05 | ||
Microcontrollers Suitable for Applications such as Detectors and Sensors Requiring Low Power and Analog Integration | 2033 Dec, 2034 Dec, 2035 Dec | RL78 | RL78 | 24 | 8, 16, 32 | 2 | 0.7, 2, 3 | 20, 24, 30, 32, 48 | 1.6 - 3.6 | 16 | HVQFN, HWQFN, LQFP, LSSOP, TSSOP | -40 to 105°C | Yes | Yes | No | 14, 18, 24, 26, 42 | 12-bit x 1-ch, 16-bit x 4-ch | 12-bit x 6-ch, 12-bit x 12-ch, 12-bit x 17-ch | No | 0 | No | No | No | No | 1 | 0, 1, 2 | 0, 1 | 0 | Yes | 0 | 0, 1 | No | 1.075 | ||
High-precision Analog Microcontroller with Configurable AFE | N/A | RL78 | RL78 | 32 | 32 | 4 | 8 | 32, 36 | 2.4 - 5.5 | 16 | HVQFN, TFBGA | -40 to 105°C, -40 to 125°C | Yes | Yes | No | 10, 14 | 16-bit x 8-ch | 10-bit x 8-ch, 10-bit x 10-ch | 12-bit x 1-ch | 0 | No | No | No | No | 1 | 2 | 0 | 0 | Yes | 0 | 2 | Yes | 2.772 | ||
Compact LCD Microcontrollers with Low Power Consumption, Suitable for Small Appliances and Healthcare Devices | 2034 Dec, 2035 Dec, 2036 Mar | RL78 | RL78 | 24 | 8, 16, 32 | 2 | 1, 1.5 | 32, 44, 48, 52, 64 | 1.6 - 5.5 | 16 | HWQFN, LFQFP, LQFP | -40 to 85°C, -40 to 105°C | Yes | Yes | Yes | 20, 29, 33, 37, 47 | 12-bit x 1-ch, 16-bit x 8-ch | 10-bit x 4-ch, 10-bit x 7-ch, 10-bit x 9-ch, 10-bit x 10-ch | No | 0 | No | No | LCD Segment Count x 52, LCD Segment Count x 144 and more... |
No | 1 | 1 | 0 | 0 | Yes | 1 | 1 | No | 0.2546 | ||
Standard LCD Microcontrollers with Low Power Consumption, Suitable for LCD Display of Home Appliances or Measurement Devices | 2033 Dec, 2034 Dec, 2036 Mar | RL78 | RL78 | 24 | 16, 32, 48, 64, 96, 128 | 4 | 1, 1.5, 2, 4, 6, 8 | 64, 80 | 1.6 - 5.5 | 16 | LFQFP, LQFP | -40 to 85°C, -40 to 105°C | Yes | Yes | Yes | 49, 65 | 12-bit x 1-ch, 16-bit x 8-ch | 10-bit x 9-ch, 10-bit x 12-ch | No | 0 | No | No | LCD Segment Count x 256, LCD Segment Count x 376 | No | 1 | 2 | 2 | 0 | Yes | 1 | 3, 4 | No | 0.9625 | ||
Ultra-Low Power Microcontrollers with Embedded LCD and Enhanced Analog Peripherals | 2034 Dec | RL78 | RL78 | 24 | 48, 64, 96, 128 | 8 | 5.5 | 80, 100 | 1.8 - 3.6 | 16 | LFQFP, LQFP | -40 to 85°C | Yes | Yes | No | 59, 79 | 8-bit x 2-ch, 12-bit x 1-ch, 16-bit x 8-ch | 12-bit x 10-ch, 12-bit x 14-ch | 12-bit x 2-ch | 0 | No | No | LCD Segment Count x 224, LCD Segment Count x 328 | No | 1 | 5 | 1 | 0 | Yes | 1 | 4 | No | 2.1 | ||
High-Function LCD Microcontrollers with USB 2.0/Rapid Charging Support for Sensor Modules and Healthcare Devices | 2028 Dec, 2034 Dec, 2036 Mar | RL78 | RL78 | 24 | 64, 96, 128, 192, 256 | 8 | 8, 10, 12, 16 | 80, 85, 100 | 1.6 - 3.6 | 16 | LFQFP, LQFP, VFLGA | -40 to 85°C, -40 to 105°C | Yes | Yes | No | 59, 63, 77, 81 | 16-bit x 8-ch | 12-bit x 9-ch, 12-bit x 13-ch | 8-bit x 2-ch | 0 | No | USB Endpoints x 5, USB Peripheral, USB Ports (ch) x 1 | LCD Segment Count x 320, LCD Segment Count x 416 | No | 1 | 5 | 4 | 0 | No, Yes | 1 | 4 | No | 0.6254 | ||
32-bit Microcontrollers Featuring Ultra-low Power Consumption | 2038 Dec, TBD | RX | RXv1 | 32 | 8, 16, 32, 64, 96, 128 | 0 | 8, 10, 16 | 36, 40, 48, 64 | 1.8 - 3.6 | 32 | HWQFN, LFQFP, LQFP, WFLGA | -40 to 85°C, -40 to 105°C | No, Yes | Yes | Yes | 25, 29, 36, 52 | 16-bit x 6-ch | 12-bit x 7-ch, 12-bit x 8-ch, 12-bit x 10-ch, 12-bit x 14-ch | No | 0 | No | No | 1 | 4 | 4 | 0 | Yes | 0 | 3 | No | 0.9875 |
Tips for Using This Parametric Table:
- Hide Filters button in header: Collapse or expands filters
- Column sort buttons in header: Sort Column alphabetically / numerically descending or ascending
- Reset button in header: Reset all filters to the page default
- Full Screen button in header: Expand the table to full screen view (user must close out of full screen before they can interact with rest of page)
- Export button in header: Export the filtered results of the table to an Excel document
- Filter parts search bar in header: Type to filter table results by part number
- Hide column button in column headers: Select to hide columns in table
- AND / OR toggle switches in header: Toggles the logic of this particular filter to be “AND” or “OR” logic for filtering results
- Multiselect checkboxes at beginning of each row in table: Select these checkboxes to compare products against each other
- Document icon next to product name in row: View the featured document for this product
- Chip icon next to the right of the document icon in row: View the block diagram for this product
- Cart icon to the right of the chip icon: Indicates that samples are available for this product