Skip to main content
View
View

Description

The EK-RA2A1 evaluation kit enables users to effortlessly evaluate the features of the RA2A1 MCU Group and develop embedded systems applications using Renesas' Flexible Software Package (FSP) and various IDEs.

Getting Started

Running the Quick Start Example Project

  1. The EK-RA2A1 board comes pre-programmed with a Quick Start example project (Provided with the example projects bundle).
  2. Power up the EK-RA2A1 board through the USB debug port (J11) using the micro USB device cable connected to a 5V power source. The green power LED will light up.
  3. The Quick Start example project will begin to execute blinking the red user LED.
  4. Refer to the EK-RA2A1 Quick Start Guide to explore additional functionality of the Quick Start example project.

Developing Embedded Applications

  1. Modifying the Quick Start example project – Refer to the EK-RA2A1 Quick Start Guide for instructions on importing, modifying and building the Quick Start example project.
  2. Start with one of the many other example projects (Provided in the example projects bundle) – Choose from many example projects to learn about different peripherals of the RA2A1 MCU group. These example projects can serve as excellent starting points for you to develop your custom applications.

Building Custom Hardware

  1. Start by building a functional prototype - Utilize the EK-RA2A1 board with your choice of ecosystem add-ons.
  2. Build custom hardware – Develop custom hardware by referring to the design and manufacturing information provided in the EK-RA2A1v1 - Design Package (ZIP | English, 日本語)
Read More Read Less

Features

  • MCU Native Pin Access
    • R7FA2A1AB3CFM MCU
    • 48MHz, Arm Cortex®-M23 core
    • 256kB Code Flash, 32kB SRAM
    • 64 pins, LQFP package
    • Native pin access through 4x 40-pin male headers
    • MCU current measurement points
  • Ecosystem & System Control Access
    • USB Full Speed device
    • 5V input through USB debug
    • SEGGER J-LinkTM on-board programmer and debugger
    • Debug modes
      • Debug On-board (SWD) – via J-Link
      • Debug Out (SWD) – via J-Link
    • Debug in (SWD and JTAG)
    • Two Digilent PmodTM (SPI and UART)
    • User LED
    • Mechanical user button
    • Capacitive user button
    • MCU boot configuration jumper
  • Kit Contents: EK-RA2A1 board, Micro USB device cable (type-A male to micro-B male)

Applications

 
 

Software & Tools

Software & Tools

Software title
Software type
Company
RA Flexible Software Package (FSP)
FSP is an enhanced software package designed to provide easy-to-use, scalable, high-quality software for embedded system designs using Renesas RA Family of Arm Microcontrollers. Note: FSP with e² studio Installer (Platform Installer) will install the e² studio tool, FSP packs, GCC toolchain, and Segger J-Link drivers required to use this software. No additional installations are required.
Software Package Renesas
QE for AFE: Development Assistance Tool for Analog Front End
This development assistance tool supports the development of embedded systems to perform high-precision sensing for microcontrollers with built-in analog front-end (AFE). [Plugin for Renesas IDE "e2 studio"] [Standalone Version] [Support MCU/MPU:RA, RX]
Solution Toolkit Renesas
Renesas Flash Programmer (Programming GUI)
Flash memory programming software [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU Renesas Synergy, DA1453x, DA1459x, DA1469x, DA1470x, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, V850, 78K0R, 78K0]
Programmer (Unit/SW) Renesas
SEGGER™ J-Link™ Software and Documentation Package
Software utilities, firmware updates, and supporting documentation for the J-Link on-board programmer and debugger on the RA MCU kits.
Software Package SEGGER
QuickConnect Platform
QuickConnect platform enables fast prototyping by providing compatible hardware and software building blocks.
Software and Hardware Development Tools Renesas
5 items

Sample Code

 

Related Boards & Kits

Applied Filters:

Loading
RA2 Series Kits for Renesas Advanced (RA) Microcontrollers

Kickstart IoT and embedded systems development using Renesas EK-RA2E1 and EK-RA2L1, Evaluation Kits for RA2E1 and RA2L1 MCU Groups. Familiarize yourself with the kit architecture, key features, quick start example project and many useful resources to begin innovating quickly.

 

The EK-RA2A1 kit meets the following certifications/standards. Refer to the EK-RA2A1 user manual for the disclaimer, precautions and more details on the certifications.

EMC/EMI Standards

  • FCC Notice (Class A) – Part 15
  • Innovation, Science and Economic Development Canada ICES-003 Compliance: CAN ICES-3 (A)/NMB-3(A)
  • CE Class A (EMC Directive 2004/108/EEC)
  • Taiwan Chinese National Standard 13438, C6357 compliance, Class A limits
  • Australia/New Zealand AS/NZS CISPR 32:2015, Class A

Material Selection, Waste, Recycling, and Disposal Standards

  • EU RoHS
  • China SJ/T 113642014, 10-year environmental protection use period

Safety Standards

  • UL 94V-0