Evaluation Board Kit for RZ/G3S MPU
This evaluation board kit is ideal for evaluating RZ/G3S. The RZ/G3S Evaluation Board Kit consists of a module board (SOM) and a carrier board. The module board...
The RZ/G3S microprocessor includes a Cortex®-A55 (1.1GHz) CPU, 16-bit LPDDR4 or DDR4 interface and low-power mode. It also has many interfaces such as PCIe, CAN FD, and 12-bit ADC, making it ideal for applications such as IoT edge applications.
As a software platform for this product, Renesas provides the Verified Linux package, which includes the Linux Kernel, middleware drivers, and basic software for this product. The Verified Linux package is verified and provided by Renesas.
Software title
|
Software type
|
Company
|
---|---|---|
RZ/G3S Board Support Package V1.0.0 [5.10-CIP] Linux Packages for MPU of the RZ/G3S. Please read the release note before using this product.
|
Software Package | Renesas |
RZ/G Multi-OS Package RZ/G Multi-OS Package is the software package consisting of Flexible Software Package (FSP) as software package for Renesas MCU with Arm® Cortex-M Core and OpenAMP as standardization API of framework for interprocessor communication for developing multi OS solution.
|
Software Package | Renesas |
RZ MPU Security Package (Linux OS) Security Package for RZ MPUs. This package is used in combination with the Linux package provided for each device.
|
Software Package | Renesas |
e² studio - information for RZ Family Eclipse-based Renesas integrated development environment (IDE).
|
IDE and Coding Tool | Renesas |
RZ Smart Configurator RZ Smart Configurator is a utility for combining software in ways that meet your needs. It simplifies the embedding of Renesas drivers in your systems through supports for importing middleware and drivers and configuring pins.
|
Solution Toolkit | Renesas |
RZ/G Verified Linux Package [5.10-CIP] Linux Packages for MPUs of the RZ/G2 Group. Functions of this products have been verified and regular maintenance is also provided.
|
Software Package | Renesas |
6 items
|
|
|
|
---|---|---|
Type | Title | Date |
PCB Design Files | Log in to Download ZIP 49.33 MB | |
PCB Design Files | Log in to Download ZIP 25.87 MB | |
2 items
|
This evaluation board kit is ideal for evaluating RZ/G3S. The RZ/G3S Evaluation Board Kit consists of a module board (SOM) and a carrier board. The module board...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Main CPU |
Operating Freq (Max) (MHz) |
Bit Size |
Sub CPU |
RAM (KB) |
Memory I/F type and ch |
PCI express (generation and ch) |
CAN (ch) |
Ethernet |
USB |
I/O Ports |
Pkg. Type |
Lead Count (#) |
Temp. Range |
PLP |
Data Flash (KB) |
RTC |
DMA |
Timer |
ADC |
Human Machine Interface |
Security & Encryption |
Supply Voltage (V) |
CPU |
Moisture Sensitivity Level (MSL) |
Orderable Digikey Cart |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | ||||||||||||||||||||||||||||
R9A08G045S37GBG#AC0 circleActive Samples Available |
Cortex-A55 x 1 | 1100 | 64 | Cortex-M33 | 1024 | DDR4-1600, LPDDR4-1600 (16-bit) | PCIe (Rev.2.0 1Lane) x 1 ch | 2 | 10/100M/1G x 2 ch | USB2.0 ×2 ch (1H. 1H/F/OTG) | 82 | PBGA | 359 | Ta=-40 to 85°C | N/A | 0 | Yes | Yes | 16-bit x 8-ch, 32-bit x 1-ch | 12-bit x 8-ch | - | AES, Arm TrustZone, ECC, Hash, RSA, Secure boot, TRNG | 3 - 3.6 | Cortex-A55 x 1 + Cortex-M33 x 2 | 3 | 17.24 | Get Samples, | |
R9A08G045S17GBG#AC0 circleActive Samples Available |
Cortex-A55 x 1 | 1100 | 64 | Cortex-M33 | 1024 | DDR4-1600, LPDDR4-1600 (16-bit) | PCIe (Rev.2.0 1Lane) x 1 ch | 2 | 10/100M/1G x 2 ch | USB2.0 ×2 ch (1H. 1H/F/OTG) | 82 | PBGA | 359 | Ta=-40 to 85°C | N/A | 0 | Yes | Yes | 16-bit x 8-ch, 32-bit x 1-ch | 12-bit x 8-ch | - | AES, Arm TrustZone, ECC, Hash, RSA, Secure boot, TRNG | 3 - 3.6 | Cortex-A55 x 1 + Cortex-M33 x 1 | 3 | 16.53 | Get Samples, | |
R9A08G045S35GBG#AC0 circleActive Samples Available |
Cortex-A55 x 1 | 1100 | 64 | Cortex-M33 | 1024 | DDR4-1600, LPDDR4-1600 (16-bit) | 2 | 10/100M/1G x 2 ch | USB2.0 ×2 ch (1H. 1H/F/OTG) | 82 | PBGA | 361 | Ta=-40 to 85°C | N/A | 0 | Yes | Yes | 16-bit x 8-ch, 32-bit x 1-ch | 12-bit x 8-ch | - | AES, Arm TrustZone, ECC, Hash, RSA, Secure boot, TRNG | 3 - 3.6 | Cortex-A55 x 1 + Cortex-M33 x 2 | 3 | 16.07 | Get Samples, | ||
R9A08G045S15GBG#AC0 circleActive Samples Available |
Cortex-A55 x 1 | 1100 | 64 | Cortex-M33 | 1024 | DDR4-1600, LPDDR4-1600 (16-bit) | 2 | 10/100M/1G x 2 ch | USB2.0 ×2 ch (1H. 1H/F/OTG) | 82 | PBGA | 361 | Ta=-40 to 85°C | N/A | 0 | Yes | Yes | 16-bit x 8-ch, 32-bit x 1-ch | 12-bit x 8-ch | - | AES, Arm TrustZone, ECC, Hash, RSA, Secure boot, TRNG | 3 - 3.6 | Cortex-A55 x 1 + Cortex-M33 x 1 | 3 | 15.33 | Get Samples, | ||
R9A08G045S33GBG#AC0 circleActive Samples Available
shopping_cart
Buy Now
|
Cortex-A55 x 1 | 1100 | 64 | Cortex-M33 | 1024 | DDR4-1600, LPDDR4-1600 (16-bit) | PCIe (Rev.2.0 1Lane) x 1 ch | 2 | 10/100M/1G x 2 ch | USB2.0 ×2 ch (1H. 1H/F/OTG) | 82 | PBGA | 359 | Ta=-40 to 85°C | N/A | 0 | Yes | Yes | 16-bit x 8-ch, 32-bit x 1-ch | 12-bit x 8-ch | - | No | 3 - 3.6 | Cortex-A55 x 1 + Cortex-M33 x 2 | 3 | 1 | 15.01 | Get Samples, |
R9A08G045S13GBG#AC0 circleActive Samples Available |
Cortex-A55 x 1 | 1100 | 64 | Cortex-M33 | 1024 | DDR4-1600, LPDDR4-1600 (16-bit) | PCIe (Rev.2.0 1Lane) x 1 ch | 2 | 10/100M/1G x 2 ch | USB2.0 ×2 ch (1H. 1H/F/OTG) | 82 | PBGA | 359 | Ta=-40 to 85°C | N/A | 0 | Yes | Yes | 16-bit x 8-ch, 32-bit x 1-ch | 12-bit x 8-ch | - | No | 3 - 3.6 | Cortex-A55 x 1 + Cortex-M33 x 1 | 3 | 15.89 | Get Samples, | |
R9A08G045S31GBG#AC0 circleActive Samples Available
shopping_cart
Buy Now
|
Cortex-A55 x 1 | 1100 | 64 | Cortex-M33 | 1024 | DDR4-1600, LPDDR4-1600 (16-bit) | 2 | 10/100M/1G x 2 ch | USB2.0 ×2 ch (1H. 1H/F/OTG) | 82 | PBGA | 361 | Ta=-40 to 85°C | N/A | 0 | Yes | Yes | 16-bit x 8-ch, 32-bit x 1-ch | 12-bit x 8-ch | - | No | 3 - 3.6 | Cortex-A55 x 1 + Cortex-M33 x 2 | 3 | 1 | 13.63 | Get Samples, | |
R9A08G045S11GBG#AC0 circleActive Samples Available |
Cortex-A55 x 1 | 1100 | 64 | Cortex-M33 | 1024 | DDR4-1600, LPDDR4-1600 (16-bit) | 2 | 10/100M/1G x 2 ch | USB2.0 ×2 ch (1H. 1H/F/OTG) | 82 | PBGA | 361 | Ta=-40 to 85°C | N/A | 0 | Yes | Yes | 16-bit x 8-ch, 32-bit x 1-ch | 12-bit x 8-ch | - | No | 3 - 3.6 | Cortex-A55 x 1 + Cortex-M33 x 1 | 3 | 14.6 | Get Samples, | ||
R9A08G045S37GBG#BC0 circleActive Samples Available |
Cortex-A55 x 1 | 1100 | 64 | Cortex-M33 | 1024 | DDR4-1600, LPDDR4-1600 (16-bit) | PCIe (Rev.2.0 1Lane) x 1 ch | 2 | 10/100M/1G x 2 ch | USB2.0 ×2 ch (1H. 1H/F/OTG) | 82 | PBGA | 359 | Ta=-40 to 85°C | N/A | 0 | Yes | Yes | 16-bit x 8-ch, 32-bit x 1-ch | 12-bit x 8-ch | - | AES, Arm TrustZone, ECC, Hash, RSA, Secure boot, TRNG | 3 - 3.6 | Cortex-A55 x 1 + Cortex-M33 x 2 | 3 | 14.74 | Get Samples, | |
R9A08G045S17GBG#BC0 circleActive Samples Available |
Cortex-A55 x 1 | 1100 | 64 | Cortex-M33 | 1024 | DDR4-1600, LPDDR4-1600 (16-bit) | PCIe (Rev.2.0 1Lane) x 1 ch | 2 | 10/100M/1G x 2 ch | USB2.0 ×2 ch (1H. 1H/F/OTG) | 82 | PBGA | 359 | Ta=-40 to 85°C | N/A | 0 | Yes | Yes | 16-bit x 8-ch, 32-bit x 1-ch | 12-bit x 8-ch | - | AES, Arm TrustZone, ECC, Hash, RSA, Secure boot, TRNG | 3 - 3.6 | Cortex-A55 x 1 + Cortex-M33 x 1 | 3 | 14.14 | Get Samples, | |
R9A08G045S35GBG#BC0 circleActive Samples Available |
Cortex-A55 x 1 | 1100 | 64 | Cortex-M33 | 1024 | DDR4-1600, LPDDR4-1600 (16-bit) | 2 | 10/100M/1G x 2 ch | USB2.0 ×2 ch (1H. 1H/F/OTG) | 82 | PBGA | 361 | Ta=-40 to 85°C | N/A | 0 | Yes | Yes | 16-bit x 8-ch, 32-bit x 1-ch | 12-bit x 8-ch | - | AES, Arm TrustZone, ECC, Hash, RSA, Secure boot, TRNG | 3 - 3.6 | Cortex-A55 x 1 + Cortex-M33 x 2 | 3 | 13.11 | Get Samples, | ||
R9A08G045S15GBG#BC0 circleActive Samples Available |
Cortex-A55 x 1 | 1100 | 64 | Cortex-M33 | 1024 | DDR4-1600, LPDDR4-1600 (16-bit) | 2 | 10/100M/1G x 2 ch | USB2.0 ×2 ch (1H. 1H/F/OTG) | 82 | PBGA | 361 | Ta=-40 to 85°C | N/A | 0 | Yes | Yes | 16-bit x 8-ch, 32-bit x 1-ch | 12-bit x 8-ch | - | AES, Arm TrustZone, ECC, Hash, RSA, Secure boot, TRNG | 3 - 3.6 | Cortex-A55 x 1 + Cortex-M33 x 1 | 3 | 12.51 | Get Samples, | ||
R9A08G045S33GBG#BC0 circleActive Samples Available |
Cortex-A55 x 1 | 1100 | 64 | Cortex-M33 | 1024 | DDR4-1600, LPDDR4-1600 (16-bit) | PCIe (Rev.2.0 1Lane) x 1 ch | 2 | 10/100M/1G x 2 ch | USB2.0 ×2 ch (1H. 1H/F/OTG) | 82 | PBGA | 359 | Ta=-40 to 85°C | N/A | 0 | Yes | Yes | 16-bit x 8-ch, 32-bit x 1-ch | 12-bit x 8-ch | - | No | 3 - 3.6 | Cortex-A55 x 1 + Cortex-M33 x 2 | 3 | 15.01 | Get Samples, | |
R9A08G045S13GBG#BC0 circleActive Samples Available |
Cortex-A55 x 1 | 1100 | 64 | Cortex-M33 | 1024 | DDR4-1600, LPDDR4-1600 (16-bit) | PCIe (Rev.2.0 1Lane) x 1 ch | 2 | 10/100M/1G x 2 ch | USB2.0 ×2 ch (1H. 1H/F/OTG) | 82 | PBGA | 359 | Ta=-40 to 85°C | N/A | 0 | Yes | Yes | 16-bit x 8-ch, 32-bit x 1-ch | 12-bit x 8-ch | - | No | 3 - 3.6 | Cortex-A55 x 1 + Cortex-M33 x 1 | 3 | 13.59 | Get Samples, | |
R9A08G045S31GBG#BC0 circleActive Samples Available |
Cortex-A55 x 1 | 1100 | 64 | Cortex-M33 | 1024 | DDR4-1600, LPDDR4-1600 (16-bit) | 2 | 10/100M/1G x 2 ch | USB2.0 ×2 ch (1H. 1H/F/OTG) | 82 | PBGA | 361 | Ta=-40 to 85°C | N/A | 0 | Yes | Yes | 16-bit x 8-ch, 32-bit x 1-ch | 12-bit x 8-ch | - | No | 3 - 3.6 | Cortex-A55 x 1 + Cortex-M33 x 2 | 3 | 13.63 | Get Samples, | ||
R9A08G045S11GBG#BC0 circleActive Samples Available |
Cortex-A55 x 1 | 1100 | 64 | Cortex-M33 | 1024 | DDR4-1600, LPDDR4-1600 (16-bit) | 2 | 10/100M/1G x 2 ch | USB2.0 ×2 ch (1H. 1H/F/OTG) | 82 | PBGA | 361 | Ta=-40 to 85°C | N/A | 0 | Yes | Yes | 16-bit x 8-ch, 32-bit x 1-ch | 12-bit x 8-ch | - | No | 3 - 3.6 | Cortex-A55 x 1 + Cortex-M33 x 1 | 3 | 11.92 | Get Samples, |
An overview of the RZ/G3S Arm-based 64-bit low-power MPUs providing longer battery life of IoT gateway devices.