Overview
Description
This design showcases an easy-to-build industrial Ethernet-connectable sensor hub that utilizes Renesas’ MPU, power products, and sensors. The system efficiently collects data from sensors connected to the MPU and transmits it to programmable logic controllers (PLCs) and/or controllers that comply with specific industrial Ethernet protocols.
System Benefits:
- Supports multiple industrial Ethernet protocols, including EtherCAT®, Ethernet/IP™, PROFINET®, Modbus TCP, and OPC Unified Architecture (OPC UA), for seamless PLC and controller communication.
- Sensors can be connected via several interfaces, such as CAN, RS-485, and I2C.
- The MPU features dual CPU cores: Arm® Cortex®-A7 and Arm Cortex-M3, allowing for the implementation of communication software on the Arm Cortex-M3 core and application software on the Arm Cortex-A7 core separately.
- The MPU includes features that help reduce the BOM and the size of the PCB.
Comparison
Applications
Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.
Launch Lab on the CloudRecommended Products
Buck Regulator
Recommended Products
Buck Regulator
Recommended Products
EEPROM
Recommended Products
MPU
Recommended Products
I2C Bus Buffer
Recommended Products
RS-485 Transceiver
Recommended Products
Flow Sensor
Recommended Products
I2C Bus Buffers
Recommended Products
Gas Sensor
Recommended Products
Humidity Sensor
Recommended Products
Time of Flight IC
Exiting Interactive Block Diagram