Skip to main content

Portable EV Charger

Overview

Description

This system is a versatile, battery-powered electric vehicle (EV) DC charger design for mobile charging. It serves as a "Virtual Gas Can," ideal for service companies and roadside assistance, enabling vehicle charging in locations without access to permanent charging stations. The charger can be powered by a 48V battery stack, and the optional Bluetooth® feature eliminates the need for a control panel, reducing costs while providing charger status updates.

System Benefits​:

  • Level 2 support for faster remote charging time per mile.
  • Bluetooth interface for smartphone/tablet connectivity to monitor status.
  • Compact and portable design for easy transportation.

Comparison

Applications

  • Rental car service
  • Tow truck/service vehicles

Block Diagram

Select a block to discover products for your design

Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.

Launch Lab on the Cloud
Web Sheet.684 Sheet.685 Sheet.423 Sheet.679 Sheet.680 Sheet.1 Sheet.2 Sheet.3 Sheet.4 US256 US256 US256 Ground (earth) Sheet.11 Sheet.12 Sheet.13 Bluetooth Low Energy Bluetooth Low Energy Module Bluetooth Low Energy Module Level Shifter Level Shifter Level Shifter Inductor Iron Core Line.841 Inductor Air Core.212 Sheet.131 Sheet.132 Sheet.133 Sheet.134 Sheet.135 Sheet.136 Sheet.137 Sheet.138 Sheet.139 Line.29 Inductor Iron Core.147 Line.841 Inductor Air Core.212 Sheet.150 Sheet.151 Sheet.152 Sheet.153 Sheet.154 Sheet.155 Sheet.156 Sheet.157 Sheet.158 Line.29 Ground Sheet.186 Sheet.187 PLC/CAN Physical Layer PLC/CAN Physical Layer PLC/CAN Physical Layer EV Charge Connector EV Charge Connector EV Charge Connector Sheet.193 Sheet.194 + + + - - - Sheet.214 Sheet.216 Sheet.217 Sheet.218 Sheet.219 3.3V 3.3V 3.3V 3.3V 3.3V 3.3V 5.0V 5.0V 5.0V Level Shifter Sheet.228 Sheet.113 Sheet.114 Sheet.115 Sheet.116 Sheet.117 Sheet.118 Sheet.119 Sheet.120 Sheet.121 Sheet.122 Sheet.123 Sheet.124 Sheet.126 Sheet.127 Sheet.229 Connector 1.230 Sheet.231 Sheet.232 Sheet.233 Sheet.234 Sheet.235 Sheet.236 Sheet.237 Sheet.238 Sheet.239 Sheet.240 Sheet.241 Sheet.242 Sheet.243 Sheet.244 Sheet.245 Sheet.246 Sheet.247 Sheet.249 Connector 1.250 Sheet.251 Sheet.254 Sheet.256 12.0V 12.0V 12.0V Sheet.261 Sheet.265 Sheet.266 Connector 1.267 Connector 1.268 Connector 1.269 Inductor Coreless (Air conductor) Sheet.302 Sheet.303 Sheet.304 Sheet.305 Sheet.306 Sheet.307 Sheet.308 Sheet.309 Sheet.310 Sheet.312 Sheet.313 Sheet.315 Ground.316 Sheet.317 Sheet.318 Sheet.262 5.0V 5.0V 5.0V 5V/ISO 5V_ISO 5V_ISO Resistor.321 Connector 1.327 Sheet.328 Sheet.329 Sheet.331 Connector 1.332 Resistor.334 Sheet.338 Sheet.339 Connector 1.340 Sheet.341 Sheet.342 Sheet.343 Sheet.344 Sheet.345 Connector 1.351 Connector 1.352 5V/ISO 5V_ISO 5V_ISO Sheet.355 100 to 500VDC 100 to 500VDC 100 to 500VDC Sheet.358 48VDC 48VDC 48VDC Sheet.14 Sheet.15 Sheet.16 Sheet.17 Sheet.18 Connector 1.225 Sheet.363 Sheet.19 Sheet.20 Sheet.21 Sheet.22 Sheet.23 Connector 1.227 Sheet.364 Sheet.24 Sheet.25 Sheet.26 Sheet.27 Sheet.28 Connector 1.226 Isolation Amplifier Isolation Amplifier Isolation Amplifier Sheet.385 MCU MCU MCU MCU VCC VCC VCC ADC ADC ADC SCI SCI SCI SCI/CAN SCI/CAN SCI/CAN ADC PWM PWM CMP/ADC CMP/ADC CMP/ADC Connector 1.400 Sheet.401 Connector 1.402 Sheet.403 Sheet.404 Sheet.405 Resistor.406 Sheet.408 Sheet.409 Sheet.410 Ground (earth).413 Sheet.414 Sheet.415 Sheet.416 Sheet.417 12.0V 12.0V 12.0V 5.0V 5.0V 5.0V 3.3V 3.3V 3.3V 12V.682 5.0V 5.0V Sheet.683 Sheet.687 Connector 1.688 Diode Sheet.690 Sheet.691 Sheet.692 Diode.693 Sheet.694 Sheet.695 Sheet.696 Sheet.697 Sheet.698 Sheet.699 Sheet.700 Sheet.701 Sheet.702 Sheet.703 Sheet.704 Sheet.705 Connector 1.706 Transformer Inductor Coreless (Air conductor) Sheet.708 Sheet.709 Sheet.710 Sheet.711 Sheet.712 Sheet.713 Sheet.714 Sheet.715 Sheet.716 Sheet.717 Connector 1.719 Sheet.720 Ground - Signal Sheet.722 Sheet.723 Sheet.724 Sheet.725 Sheet.726 Ground - Signal.727 Sheet.728 Sheet.729 Sheet.730 Sheet.731 Sheet.732 Ground - Signal.733 Sheet.734 Sheet.735 Sheet.736 Sheet.737 Sheet.738 Sheet.740 Sheet.741 Sheet.742 Sheet.743 Sheet.747 Gate Driver Gate Driver Gate Driver Op Amp Op Amp Op Amp DC/DC Buck DC/DC Buck DC/DC Buck Sheet.748 Multi-Output DC/DC Multi-Output DC/DC Multi-Output DC/DC Buck Buck Buck LDO LDO LDO LDO LDO LDO Sheet.749 5.0V 5.0V 5.0V
Exiting Interactive Block Diagram

Videos & Training

News & Blog Posts