Skip to main content

QuickConnect Platform

QuickConnect simplifies the development of electronic systems by using standardized hardware and software building blocks.

QuickConnect Studio, a cloud-based design platform, facilitates visual construction of hardware and software, accelerating prototype validation and product development. Engineers can drag and drop hardware device blocks, and the platform auto-generates code. Additionally, it supports real-time code customization and remote debugging, enabling iterative testing before deploying physical boards.

QuickConnect Boards are the physical boards with standardized connectors that enable rapid prototyping and testing by eliminating compatibility issues.

Rapid Prototyping

Access a fast, modular system of sensors, connectivity and MCU/MPU evaluation boards for rapid prototyping.

Hardware Compatibility

Enjoy hardware compatibility with standardized PMOD, mikroBUS™ and Arduino interfaces that eliminate compatibility issues and simplify the design process.

Reduce Code Development

Save time and effort with pre-integrated sensor libraries and automatic code generation.

Launch QuickConnect Studio 
Find QuickConnect Boards

User Manual

This guide provides an overview of the QuickConnect Platform using a specific sensor as an example.

Download

Beginner's Kit

The QuickConnect beginner's kit aims to provide an easy starter experience for the QuickConnect Platform.

Learn More

The Development Process

Image
QuickConnect Platform Ecosystem

looks_one Start the project on QuickConnect

Co-optimize hardware and software development with QuickConnect Studio

looks_two Drag and Drop Interface

Intuitive interface with built-in Hardware and software compatibility checks

looks_3 Generate and compile code

Reduces system code development time

looks_4 Real-time code customization

Flexible and robust system allows customization real-time

looks_5 Debug and Test Remotely or Live

Iterate your design before testing with remote debugging or get the boards to test live

Applied Filters:

Status: Active, Preview
Reset89 of 92 Products
1 to 20 of 89