DAC1403D160 Demo board
IDT's DAC1403D160 demo board is suitable for dynamic performance evaluations from low to high output frequency configurations. A data-generation board can be used...
The DAC1403D160 is optimized to reduce architecture complexity and overall system cost. It leads to dynamic performance in multi-carrier support, because of its direct IF conversion capabilities. With an internal sampling rate of up to 160 MHz, DAC1403D160 is an extremely competitive solution for broadband wireless systems transmitters, as well as a wide range of applications.
IDT's DAC1403D160 demo board is suitable for dynamic performance evaluations from low to high output frequency configurations. A data-generation board can be used...
[製品選択]テーブル内の製品名をクリックするとSamacSysが提供する回路図シンボル、PCBフットプリント、3D CADモデルがご確認いただけます。 お探しのシンボルやモデルが見つからない場合、Webサイトから直接リクエストできます。
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
ご購入 / サンプル |
|
---|---|---|---|---|---|---|
型名 | ||||||
TQFP | 80 | I | Yes | Tray | ||
TQFP | 80 | I | Yes | Reel |