メインコンテンツに移動

pkg_8690 (SOP 16)

タイトル 情報
Pkg. Name
Name used to describe Renesas packages.
PRSP0016DH-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
FP-16DA
JEITA Standard
The JEITA standard to which the device is compliant.
P-SOP16-5.5x10.06-1.27
Package Status
Active
Package Type
SOP
クラス
IC
Package Code
The unique identifier of this package.
pkg_8690
Lead Count
16
Pb (Lead) Free
Yes
長さ
10.06mm
5.5mm
Thickness
取り付け高さ or 本体高さ
(外形図をご参照ください)
2.2mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
10.06 x 5.5 x 2.2