概要
説明
The μPC258 and 4558 are dual operational amplifier with a built-in phase compensation circuit, feature High-Speed, wide band and low noise. Therefore, applications such as active filters, audio amplifiers and VCOs can be realized with a simple circuit configuration. Depending on the operating ambient temperature, µPC258 is suitable for communication application while µPC4558 is suitable for general-purpose usage. In addition, special arrangement products with sorted DC items are available. Along with this series of lineup, the quad type op-amp µPC458 and 4741 with same circuit configuration are also available.
特長
- Input Offset Voltage: ±0.5 mV (TYP.)
- Input Offset Current: ±5 nA (TYP.)
- Input Bias Current: 60 nA (TYP.)
- Slew Rate: 1.0 V/µs (TYP.)
- Input Equivalent Noise Voltage (RIAA): 1.0 µVr.m.s. (TYP.)
- Built-In Phase Compensation Circuit
- Built-In Output Short Circuit Protection
- Standard Dual Op-Amp terminal connection (pin compatible)
製品比較
アプリケーション
設計・開発
モデル
ECADモデル
[製品選択]テーブル内の製品名をクリックするとSamacSysが提供する回路図シンボル、PCBフットプリント、3D CADモデルがご確認いただけます。 お探しのシンボルやモデルが見つからない場合、Webサイトから直接リクエストできます。