概要
説明
The ISL26104AV28EV1ZA provides a means to evaluate the functionality and performance of the ISL26104 A/D converter. The board includes an AT90USB 162 microcontroller with a USB interface. The microcontroller interfaces to the ISL26104 ADC via a galvanically-isolated interface and provides serial communication via USB between the board and the PC.
特長
- ADC is galvanically-isolated from USB connection
- On-board microcontroller
- On-board voltage reference
- Evaluation software
- Time domain analysis
- Noise histogram analysis
- FFT analysis
アプリケーション
- Weigh scales
- Temperature monitors and controls
- Load safety systems
- Industrial process control
- Pressure sensors