Processing table
Resolution (bits) |
Channels (#) |
Analog Supply Voltage (V) |
Conversion Rate (Max) (kSPS) |
Differential NonLinearity LSB |
Integral NonLinearity LSB |
Power Consumption (mW) |
SFDR (dBs) (dBs) |
SINAD (dbFS) |
Qualification Level |
Lead Count (#) |
Pkg. Type |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
型名 | |||||||||||||
10-Bit, 1MSPS SAR ADCs | 10 | 1 | 2.7 - 5.25 | 1000 | .1 | .1 | 3.75 | -82 | 61.6 | Standard | 8 | SOT23, TDFN | 4.229 |
12-Bit, 1MSPS SAR ADCs | 12 | 1 | 2.7 - 5.25 | 1000 | .3 | .4 | 3.75 | -87 | 71.4 | Standard | 8 | TDFN | 6.675 |
10-Bit 1MSPS SAR ADCs | 10 | 1 | 2.7 - 5.25 | 1000 | 0.5 | 0.5 | 2 | -76 | 61 | Standard | 8 | MSOP, SOT23 | 3.722 |
12-Bit Differential Input 200kSPS SAR ADC | 12 | 1 | 4.75 - 5.25 | 200 | 1 | 1 | 2.15 | -85 | 71 | Standard | 8 | SOICN | 3.012 |
Tips for Using This Parametric Table:
- Hide Filters button in header: Collapse or expands filters
- Column sort buttons in header: Sort Column alphabetically / numerically descending or ascending
- Reset button in header: Reset all filters to the page default
- Full Screen button in header: Expand the table to full screen view (user must close out of full screen before they can interact with rest of page)
- Export button in header: Export the filtered results of the table to an Excel document
- Filter parts search bar in header: Type to filter table results by part number
- Hide column button in column headers: Select to hide columns in table
- AND / OR toggle switches in header: Toggles the logic of this particular filter to be “AND” or “OR” logic for filtering results
- Multiselect checkboxes at beginning of each row in table: Select these checkboxes to compare products against each other
- Document icon next to product name in row: View the featured document for this product
- Chip icon next to the right of the document icon in row: View the block diagram for this product
- Cart icon to the right of the chip icon: Indicates that samples are available for this product